Model:
B2962C
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight NB6-class Pro benchtop DC power supplies include the B2960 Series.
The Keysight B2962C Power Source provides a broad voltage range (up to ±210 V) and current range (up to ±3 A DC and ±10.5 A pulsed), offering excellent 6.5-digit resolution.
Adjustable slew rate
No
4-wire remote sense
Yes
Maximum current per output
3 A
Arbitrary waveform generation
Yes
Maximum power
32 W
Maximum voltage per output
210 V
Number of outputs
2
Up / down programming settling time
0.1 ms
Data logger
No
LIST mode
Yes
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 16,879
Model:
B2962C
Delivery:
QTY
Options
1
6.5 Digit Low Noise Power Source, 32W, 210V, 3A, 2ch | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
The Keysight B2962C Series 6.5-digit low-noise source power supply provides an advanced power and sourcing solution, helping researchers, designers, and developers tackle complex measurement challenges for advanced components, circuits, and materials. Unlike typical power supplies, the B2962C supports 4-quadrant operation, supplying precise voltage or current within its ranges and power limits, regardless of polarity.
The B2962C enables you to do the following:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.