Model:
8485D
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Precision and sensitivity for low-level RF measurements
The 8485D diode power sensor measures average power over the frequency range 50 MHz to 26.5 GHz and power range -70 to -20 dBm (50 dB dynamic range).
Measurement type
Average/CW only
Connector type
APC
Frequency range
50 MHz to 26.5 GHz
Maximum power
20 dBm (10 uW)
Power range
-70 to -20 dBm
See what's included, and how you can upgrade your experience with Keysight.
List Price:
AU$ 7,817
Model:
8485D
Delivery:
QTY
Options
1
Power Sensor, 50 MHz to 26.5 GHz, -70 to -20 dBm | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years. | Warranty, 3mth for included accessories
1
Avr pwr, 50MHz to 26.5GHz, -70dBm to -20dBm, 3.5mm(male)
The Keysight 11708A 30 dB attenuator is supplied with 8480 series power sensors with the "D" suffix, for calibration with the power meter 0 dBm, 50 MHz reference.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.