Model:
34941A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Route signals up to 3 GHz through any of four independent 1x4 multiplexers.
Filter
50Ω
VSWR
<1.25
Channels/Crosspoints
16
Maximum Inputs/Outputs (V, I)
30V, 0.5A
Speed or Frequency
3 GHz
Frequency
1.4 GHz - 3 GHz
Inputs/Outputs
0 - 50 Volts
Platform
34980A
Terminals/Connectors/Cables
standard 50 ohm SMA RF cables
Number of channels
16
Insertion Loss Choice
0.6 dB
Module type
RF Multiplexer
Isolation
>58 dB
Speed
N/A
Frequency
3 GHz
Mainframe Compatibility
34980A
See what's included, and how you can upgrade your experience with Keysight.
List Price:
AU$ 4,628
Model:
34941A
Delivery:
QTY
Options
1
Quad 1x4 50 Ohm Multiplexer Module for 34980A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
The Keysight 34941A RF multiplexer module for the 34980A Multifunction Switch/Measure Unit offers bi-directional switching for test signals from DC to 3 GHz. High channel isolation ensures quality dynamic range measurements with your oscilloscope, spectrum analyzer, or other instrumentation.
The RF multiplexers are configured as four independent 1x4 RF multiplexers on a single module. Individual multiplexers are isolated from each other and the Mainframe chassis to prevent ground loops. Multiple banks can be cascaded together to create an even large multiplexer - up to 97 cascaded RF channels in a single 34980A mainframe.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.