Choose a Platform :

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2026-06-26 3.13.0 contains support for new Hawkeye endpoint 6.1.2 and infrastructure updates
Release Date Version
2026-06-26 3.13.0
Version Description
contains support for new Hawkeye endpoint 6.1.2 and infrastructure updates

IxPR-CU3 3.13.0 SW Release

Downloads

Software Image

Important upgrade notes: For IxTP-CU3, IxBP-CU3 and IxPR-CU3 upgrading to version 3.13.0 from any pre-3.2.0 requires two steps: upgrade to 3.12.0 first, then to 3.13.0.  Direct upgrades to 3.13.0 from 3.2.0 will fail

Checksum: 52748382AAF8A25BC58F997830189AEB675A9855BE75CE7EB1ACF47187084BF6 

MIBs

Checksum: 5EE748DDCCC94A4C7E3F838A64E1F5AC0F4EEACCF9943AD4FBDA698B8BF852AA

No previous versions available
SHOW MORE