EV Onboard Charger Test

Solution Briefs

High performance 3-phase AC source to effectively test your onboard charger.

 

EV Onboard Charger Test Requirements

 

Electric vehicles (EVs) have built-in AC-to-DC converters that convert AC power from the grid to DC for charging the EV battery. This built-in converter is known as an onboard charger (OBC).

 

To reduce charging time, OBC and charging system power has increased and evolved from 1-phase to 3-phase.

 

A high performance 1-phase / 3-phase AC source can test an OBC with various voltage and frequency combinations. Built-in power simulation functionality can effectively test your onboard charger in less time.

 

Benefits of Keysight AC6900 Series 3-phase AC Source

 

AC6900 Series 3-phase AC source with built-in power simulation

  • Output power 3 kVA to 18 kVA, parallel operation up to 72 kVA.
  • Maximum AC voltage 320 VL-N (554 VL-L), maximum DC voltage 452 Vdc, and max output frequency 5 kHz.
  • Accurate output voltage and frequency programming and measurement.
  • Built-in power simulation and sequencer for AC line transients to simulate power interruption.
  • A built-in harmonics analyzer measures amplitude and phase of voltage and current waveforms up to the 50th harmonic.