M9602A and M9603A PXIe Precision Source/Measure Units

Configuration Guides

15 MSa/s, 1 pA/100 fA, 60 V, 3.5 A DC/10.5 A pulse

 

Introduction

 

The Keysight M9602A and M9603A are PXIe precision SMUs which offer a bestin-their-class narrow pulse width of 10 μs, a fast sampling rate of up to 15 MSa/s, and a wide output range that enables dynamic/pulsed measurements for broad emerging applications such as VCSEL optical devices and IC testing. This table shows an overview of the M9602A and M9603A, product options, and associated accessories. This guide provides step-by-step instructions to help you configure the product to meet the desired test requirements.

 

Configuring Your Keysight M9602A/M9603A Precision SMU

 

Step 1. Define the required number of M9602A/M9603A modules

 

You need to define the required number of modules based on your application requirements.

 

Product number

Required slots

Number of channels

Max.

Voltage

Max. Current (DC/pulse)

Min. Voltage resolution

Min. Current resolution

Max. Sampling rate

M9602A

1

1

60 V

3.5 A/10.5 A

6 μV

1 pA

15 MSa/s

 

 

M9603A

 

 

 

 

 

100 fA

 

 

The following items come as standard with each M9602A/M9603A PXIe precision SMU module:

 

 

Qty.

Additional information

Quick startup poster

1ea

Printed reference for quick startup (English)

Certificate of calibration

(without test data)

1ea

Certificate of calibration (without actual test data). If you need the test data, please specify option UK6.

Short bar

1ea

Short bar to connect low terminals to chassis common; orderable part number is M9601-87001 (includes 5 pcs.)

Connector-terminal block 2.5 mm 6-terminal

1ea

Connector-terminal block to connect external trigger terminals and interlock terminal; orderable part number is M9601-87002 (includes 5 pcs.)

 

Step 2. Select optional accessories

 

The following accessories are available for connection between M9602A and M9603A to your DUT.

 

Product number

Description

Note

PX0101A-001/002

BNC-to-ferrule terminal cable, 1.5 m/ 3 m

Trigger or interlock cable

PX0103A-001/002

Triaxial to SMB cable, 1.5 m/ 3 m

Low sense cable

PX0104A-001/002

High current triaxial cable, 4 A, 1.5 m/ 3 m

Standard high force and high sense triaxial cable

PX0105A-001/002

Low inductance BNC cable, 1.5 m/ 3 m

High force cable for narrow pulse less than 50 μs

PX0108A-001/002

BNC-to-SMB cable, 1.5 m/ 3 m

Low sense cable

N1254A-106

Triaxial(m) to BNC(f) adaptor        

To connect PX0105A cable to high force triaxial terminals of SMU.