IMPORTANT: The Module Update Program is required for all module updates.

You can now upgrade Keysight module firmware via GPIB or a serial null-modem cable.

Requirements:

  • PC running MS Windows 95/98/2000 or NT 4.0.
  • To update via GPIB the PC must be fitted with a suitable interface card.
  • Alternatively, a serial null-modem cable is required, such as is supplied with your Keysight 8163A mainframe.

Download and extract "Module_Update.exe" to a directory on your PC’s hard drive, then execute Module_Update.exe to install the module update program.

The readme.htm file associated with the module update program contains:

  • Notification of prerequisites,
  • Notification of known issues,
  • as well as detailed instructions for use.

Be sure to study this file before attempting to use the module update software.

Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
2009-01-01 2.4.0 Optical Component Test Module Update Program
릴리스 날짜 버젼
2009-01-01 2.4.0
Version Description
Optical Component Test Module Update Program

다운로드 방법

  • See Above

설치 방법

  • See Above

라이센스

  • Does Not Require a License

Installs on: Instrument

운영 체제

  • Windows 2000
  • Windows NT
  • Windows 95/98

선결 조건

  • See Above

사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE