Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Method of Implementation (MOI) for High Speed Digital Applications

Overview

Each high speed communication standard establishes a specification to ensure the quality of products. To verify compliance, components are tested in accordance with the specification. Keysight's E5071C-TDR and M937xA PXIe Multiport VNA provide method of implementation (MOI) that is a guide of measurement procedure to support compliance test for each standard. Using MOIs and state files, you can efficiently perform compliance tests with the E5071C-TDR and M937xA PXIe Multiport VNA.

Learn more: E5071C-TDR Product Details

Learn more: M937xA PXIe Multiport VNA Product Details

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

Standards supported by E5071C-TDR / M937xA PXIe Multiport VNA

Standards MOIs & State Files Test Solution Overview
Cable-Connector
Assembly
Tx/Rx Impedance  
USB USB 2.0 E5071C Coming soon... Available
USB 3.0 E5071C N/A Available
USB 3.1 E5071C N/A Available
USB Type-C™ E5071C / M937xA / BitifEye N/A Available
HDMI HDMI 1.4b (*4) E5071C N/A Available
HDMI 2.0 (*2) E5071C Available
SATA v3.0 E5071C E5071C Available
DisplayPort v1.2b E5071C N/A Available
v1.3 E5071C N/A Available
Alt Mode Coming soon... N/A Coming soon...
MIPI™ D-PHY v1.1 N/A E5071C Available
M-PHY v3.0 N/A E5071C Available
Ethernet 100BASE-TX E5071C N/A Available
10GBASE-T E5071C N/A Available
10GBASE-KR /
40GBASE-KR4
E5071C (*3) E5071C Available
MHL v2.0 E5071C Coming soon... Available
PCIe® v3.0 E5071C E5071C Available
Thunderbolt  v0.9 N/A Available (*1) Available
BroadR-Reach  v3.2 E5071C N/A Available
SD Card  UHS-II N/A Available (*1) Coming soon...
Cfast  N/A Available (*1) Coming soon...

N/A: Not defined in specification.

*1: Contact Keysight sales representative for more detail.
*2: HDMI 2.0 uses the same cable as HDMI 1.4b.
*3: Backplane interconnect tests
*4: Including HDMI Ethernet Audio Return Channel (HEAC) Cable Assembly Test.

Solution Partners

Provides technical expertise in compliance testing with the E5071C-TDR.

Partners (Headquarters) Solution Briefs
BitifEye (Germany) HDMI Cable Testing / USB Cable Testing
GRL (United States) Network Analyzer Time Domain Reflectometry (TDR) Measurements
Ghiatek (Taiwan) -
Litek (Taiwan) -
UNH-IOL (United States)  -