Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Terminal Blocks
- 34921T Terminal Block for 34921A and L4421A Multiplexer
34921T Terminal Block for 34921A and L4421A Multiplexer
Offers a built-in thermocouple reference junction that helps minimize errors due to thermal offset
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Offers a built-in thermocouple reference junction that helps minimize errors due to thermal offset
Highlights
The Keysight 34921T is a terminal block for the 34921A 40-channel multiplexer and the L4421A 40-Channel LXI armature multiplexer. It offers a built-in thermocouple reference junction that helps minimize errors due to thermal offset when you measure thermocouples. This terminal block is used for discrete wiring. It supports up to 20 AWG wire size typical for <100 connections or 24 AWG for >100 connections. The 34921T is a detachable terminal block with screw-type connections that provides a flexible method for connecting external wiring.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility