Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight DM4-class portable DMMs include the U1200 Handheld DMMs.
Keysight DM4-class portable digital multimeters are designed to withstand harsh working conditions, improve safety, and offer convenience in the palm of your hand, whether you are troubleshooting electronics or performing machinery installation and maintenance. Equipped with smart features like an integrated frequency counter and overvoltage protection, our Portable DMMs help you quickly detect issues and obtain accurate measurements in the field. Explore our most popular models to find the one that is best for your application. Need help selecting? Check out the resources below.
800 hours of battery life enable you to perform tests in the field without interruptions and downtime, ensuring reliable measurements and productivity.
Troubleshoot circuits with oscillating or varying signals, such as power supplies or communication devices, without the need for an additional frequency counter.
Protect yourself and prevent damage to your DMM from high-voltage electrical hazards with CAT III 1000 V and CAT IV 600 V over-voltage protection.
Continuously monitor and record measurements over an extended period, ideal for measuring voltage, current, or temperature fluctuations.
Digits of resolution
3 ½ to 4 ½
Maximum reading speed
5 readings/s to 40 readings/s
Measurement functions
DCV and ACV, DCI and ACI, 2-wire Resistance, Frequency, Capacitance, Diode test, Continuity test with visual and audio alerts, Continuity test, Temperature
Display type
LCD, OLED
Battery life
8 hours to 800 hours
Maximum measurable resistance
60 MO to 600 MΩ
U1242C
10K 카운트 디지털 멀티미터, 방진성/방수성 및 플래시 라이트, 저입력 Z 모드, 비접촉 전압 탐지, 고조파비 및 듀얼/차동 온도
포함 내역:
U1252B
주파수 카운터와 사각파 출력을 제공하는 50K 카운트 DMM 모바일 디바이스에서 원격 모니터링을 할 수 있는 키사이트 원격 링크 솔루션
포함 내역:
U1282A
3미터 낙하를 견뎌낼 수 있는 내구성을 갖춘 견고한 60K 카운트, IP67 내수 및 내분진성의 DMM. 800시간의 배터리 수명. 카운터, 비접촉식 전압 검출 및 사각파 출력을 포함합니다.
포함 내역:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
The main purpose of a portable digital multimeter (DMM) is to provide convenience and flexibility for fieldwork, troubleshooting, and on-site diagnostics. Portable DMMs are compact, battery-powered, and designed for mobility, making them ideal for electricians, technicians, or engineers who need quick, reliable measurements in different locations. In contrast, a benchtop DMM prioritizes higher accuracy, stability, and advanced measurement features. Benchtop models are typically used in laboratories, R&D, or production testing, where precision, repeatability, and advanced analysis capabilities are more critical than portability.
Portable digital multimeters can serve as temperature data loggers. For example, Keysight portable DMMs can accept many different types of thermocouple sensors. There are accompanying PC or mobile software to perform data logging and temperature profiling.
Here are the steps to perform data logging with a DMM:
The low input impedance function in a portable DMM is designed to remove ghost or induced voltages from measurements. This function works by presenting low impedance across the leads to obtain a more accurate measurement. The low impedance reduces the possibility of false readings in areas where the presence of ghost voltages is suspected. These stray voltages are normally caused by capacitive coupling between energized wiring and adjacent unused wiring.
Key uses of the low impedance function: