Pro Benchtop DC Power Supplies

High power range with specialized capabilities

Keysight Expert benchtop DC power supplies come in two classes. The NB1-class includes the E36150 Series, and the NB2-class includes the E36300 Series. They provide precise voltage and current control with a maximum output up to 800 W. Our highest power Expert model provides autoranging capabilities up to 800 W, ideal for testing motor drivers, power inverters, and DC to DC converters that require high voltage or current underload. Keysight Expert DC power supplies include all the capabilities in our Advanced models with additional features like enhanced programming speed, automotive ISO preset library, playback simulation, and e-logging features. Choose one of our popular configurations or configure one specific to your application.

Elevated data logging

Record and analyze power output over time, creating traceable reports for verification and compliance purposes.

LIST mode programming

Predefine a sequence of voltage and current settings to be executed automatically in a specific order, with precise timing.

Output sequencing

Simulate real-world conditions with power-up sequences for devices that require varying voltages or currents at different stages of operation.

Built-in voltmeter and ammeter

Measure voltage and current directly from the power supply for accurate readings and streamline testing, reducing the need for an external instrument.

prod_image
  • Maximum power

    80 W to 800 W

  • Maximum current per output

    5 A to 80 A

  • Maximum voltage per output

    25 V to 60 V

  • Number of outputs

    1 to 3

  • 4-wire remote sense

    Varies

  • Up / down programming settling time

    11 ms to 15 ms

  • Arbitrary waveform generation

    Varies

Most popular configurations

Build My Product
Image of 80 W, triple-output
80 W, triple-output
Model
E36312A
Maximum power
80 W
Maximum current per output
5 A
Maximum voltage per output
25 V
Number of outputs
3
4-wire remote sense
Yes
Up / down programming settling time
11 ms
Arbitrary waveform generation
No
Image of 160 W, triple-output
160 W, triple-output
Model
E36313A
Maximum power
160 W
Maximum current per output
10 A
Maximum voltage per output
25 V
Number of outputs
3
4-wire remote sense
Yes
Up / down programming settling time
12 ms
Arbitrary waveform generation
No
Image of 800 W, autoranging
800 W, autoranging
Model
E36155A
Maximum power
800 W
Maximum current per output
40 A
Maximum voltage per output
60 V
Number of outputs
1
4-wire remote sense
Yes
Up / down programming settling time
15 ms
Arbitrary waveform generation
Yes

Frequently asked questions