Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight XG9-class agile signal generators include UXG models.
Keysight XG9-class agile signal generators include the UXG models. They simulate complex signal environments with an arbitrary waveform generator for testing specific protocols or unique communication formats for radar, electromagnetic spectrum operations (EMSO), and antenna testing. Its rapid frequency, amplitude, and phase-switching capabilities allow for accurate emulation of multi-threat scenarios. Choose one of our popular configurations or configure one specific to your application.
Generate complex, dynamic signals in real-time with agile switching of frequency, phase, and amplitude with continuity and repeatability.
Enhanced pulse modulation, including chirp, pulsed, and frequency modulated continuous wave (FMCW) radar signals, with varying pulse widths, frequency modulations, and timings.
Emulate complex, crowded threat environments by scaling up the number of units to create thousands of radar threat-emitters and millions of pulses per second with unique antenna scans.
Simulate complex electromagnetic environments across the full frequency range by adding an optional 1.6 GHz bandwidth baseband vector generator.
Maximum frequency
40 GHz
Maximum modulation bandwidth
1.6 GHz
Number of outputs
1
Phase noise @1 GHz (20 kHz offset)
–144 dBc/Hz
Output power @1 GHz
3 dBm to 10 dBm
Harmonics @ 1 GHz
< -60 dBc to < -50 dBc
Frequency switching speed
0.18 µs to 0.22 µs
N5193A
N5193A UXG agile signal generator provides fast frequency, amplitude, and phase coherent switching from 10 MHz to 40 GHz.
N5194A
The N5194A is part of the UXG family of signal generation products designed for threat simulation; simulate complex signal environments for radar/EW.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
An agile signal generator is an RF signal source designed for rapid frequency switching, dynamic waveform generation, and real-time adaptability in complex RF environments. Unlike traditional signal generators, which often have slower switching speeds, agile signal generators can quickly hop between frequencies and alter amplitude, phase, or modulation states, making them ideal for applications such as radar, electronic warfare (EW), 5G/6G communications, and satellite systems. These generators typically offer low phase noise, wide bandwidth, and rapid frequency agility, allowing them to accurately simulate dynamic signal conditions.
Electromagnetic Spectrum Operations (EMSO) testing assesses and verifies RF systems, electronic warfare (EW) capabilities, and spectrum management strategies to ensure their effective performance in contested and congested electromagnetic environments.
It encompasses various activities—such as signal detection, jamming, interference mitigation, and achieving spectrum dominance—to verify that military, defense, and security systems can operate reliably in the face of adversarial disruptions or crowded spectrum conditions.
EMSO testing ensures robust performance and spectrum control by simulating or analyzing real-world electromagnetic scenarios, which is vital for applications like radar, communications, and countermeasure systems.
Pulse density refers to the number of electromagnetic pulses that occur within a specific time frame or spatial area during the simulation and evaluation of systems operating in the electromagnetic spectrum. EMSO includes activities such as electronic warfare (EW), radar, communications, and spectrum management, where the goal is to control or exploit the electromagnetic environment. Pulse density is a crucial parameter in these tests because it reflects the complexity and realism of the simulated electromagnetic threat environment.