Pro ATE system power supplies

Complete capability power supplies with regenerative options

Keysight Pro ATE power supplies come in two classes. The NS1-class includes the N7900 Series, and the NS4-class includes the RP7900 Series. They are high-performance, autoranging DC power supplies engineered for automated test environments that demand speed, accuracy, and flexibility. Offering up to 30 kW in a compact 5U form factor, our Pro models deliver fast output response times, wide voltage and current ranges, and precise control to support a broad range of dynamic test applications. Our Pro ATE supplies are ideal for testing automotive components, aerospace systems, and industrial electronics. Choose one of our popular configurations or configure one specific to your application.

Ultra-high power

Test high-power systems up to 30 kW — such as renewable energy systems, electric vehicle powertrains, data centers, and industrial motor drives — using a single, integrated unit.

Real-time control

Hardware-based control enables immediate adjustments of voltage and current based on external sensors or triggers, supporting a closed-loop testing environment.

High-speed digitization

Provides up to 1.6 MSa/s sampling for voltage and current, enabling scope-grade waveform capture and analysis directly from the power supply.

Built-in AWG 

Simulate dynamic real-world power conditions by directly outputting complex, time-varying voltage and current profiles from the power supply. 

prod_image
  • Maximum power

    1000 W to 30 kW

  • Maximum voltage per output

    9 V to 2000 V

  • Maximum current per output

    16.7 A to 800 A

  • Input phase voltage

    3 Phase 400/480 VAC, 3 Phase 200/208 VAC, Single Phase 100/240 VAC

  • Noise and ripple

    9 mVpp to 3000 mVpp

  • Regenerative power

    Varies

  • Measurement accuracy

    3.7 mV to 750 mV

  • Output response time

    0.080 ms to 1 ms

Most popular configurations

Build My Product
Image of 1 kW
1 kW
Model
N7953A
Maximum power
1000 W
Maximum voltage per output
60 V
Maximum current per output
16.7 A
Input phase voltage
Single Phase 100/240 VAC
Noise and ripple
9 mVpp
Regenerative power
No
Measurement accuracy
24 mV
Output response time
0.5 ms
Image of 10 kW, 400/480 VAC, regenerative
10 kW, 400/480 VAC, regenerative
Model
RP7943A
Maximum power
10 kW
Maximum voltage per output
20 V
Maximum current per output
800 A
Input phase voltage
3 Phase 400/480 VAC
Noise and ripple
30 mVpp
Regenerative power
Yes
Measurement accuracy
6 mV
Output response time
0.080 ms
Image of 30 kW, 400/480 VAC, regenerative
30 kW, 400/480 VAC, regenerative
Model
RP7982A
Maximum power
30 kW
Maximum voltage per output
1000 V
Maximum current per output
90 A
Input phase voltage
3 Phase 400/480 VAC
Noise and ripple
1500 mVpp
Regenerative power
Yes
Measurement accuracy
375 mV
Output response time
0.2 ms

Frequently asked questions