Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight Pro ATE power supplies come in two classes. The NS1-class includes the N7900 Series, and the NS4-class includes the RP7900 Series.
Keysight Pro ATE power supplies come in two classes. The NS1-class includes the N7900 Series, and the NS4-class includes the RP7900 Series. They are high-performance, autoranging DC power supplies engineered for automated test environments that demand speed, accuracy, and flexibility. Offering up to 30 kW in a compact 5U form factor, our Pro models deliver fast output response times, wide voltage and current ranges, and precise control to support a broad range of dynamic test applications. Our Pro ATE supplies are ideal for testing automotive components, aerospace systems, and industrial electronics. Choose one of our popular configurations or configure one specific to your application.
Test high-power systems up to 30 kW — such as renewable energy systems, electric vehicle powertrains, data centers, and industrial motor drives — using a single, integrated unit.
Hardware-based control enables immediate adjustments of voltage and current based on external sensors or triggers, supporting a closed-loop testing environment.
Provides up to 1.6 MSa/s sampling for voltage and current, enabling scope-grade waveform capture and analysis directly from the power supply.
Simulate dynamic real-world power conditions by directly outputting complex, time-varying voltage and current profiles from the power supply.
Maximum power
1000 W to 30 kW
Maximum voltage per output
9 V to 2000 V
Maximum current per output
16.7 A to 800 A
Input phase voltage
3 Phase 400/480 VAC, 3 Phase 200/208 VAC, Single Phase 100/240 VAC
Noise and ripple
9 mVpp to 3000 mVpp
Regenerative power
Varies
Measurement accuracy
3.7 mV to 750 mV
Output response time
0.080 ms to 1 ms
N7953A
The N7953A is designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed.
Add advanced display, setup, and measurement functions by downloading Keysight's free APS Power Assistance Software.
BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your power supplies to set parameters and quickly build automated tests on your PC.
The N7900 Series dynamic DC power supplies are designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed.
Turn any APS power supply into not only a source but a load as well, which is great for power storage applications.
Add full, 2-quadrant operation to any APS power supply with the N7909A APS power dissipater unit.
Download BenchVue Basic app for free to control your instruments.
RP7943A
The Keysight RP7943A regenerative power system is a single output, bi-directional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test.
The Keysight RP7943A regenerative power system is a single output, bi-directional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test. The regenerative capability enables the energy normally consumed to be returned to the grid cleanly, saving costs associated with energy consumption and cooling.
In addition, by combining the seamless source and load functionality into a compact 3U-high package, not only do you save energy but also floor space and integration time. The RP7943A delivers the fastest, most accurate, integrated regenerative power system.
The RP7943A is a part of Keysight’s HEV/EV Power Converter Test Solutions that give you confidence to deploy high-voltage, high-power solutions to meet the fast paced, high-growth demands of the HEV/EV market.
RP7982A
The RP7982A regenerative power system is a single output, bi-directional, regenerative DC power supply with safety features to protect your people and your DUT.
Overview
The Keysight RP7982A regenerative power system is a single output, bidirectional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test (DUT). The regenerative capability enables the energy normally consumed to return to the grid cleanly, reducing energy consumption and cooling costs.
In addition, by combining the seamless source and load functionality into a compact 5U-high package, you save energy, floor space, and integration time. The RP7982A delivers a fast, accurate, and integrated regenerative power system.
The RP7982A is part of Keysight’s HEV/EV Power Converter Test Solutions that gives you the confidence needed to deploy high-voltage, high-power solutions to meet the fast-paced, high-growth demands of the HEV/EV market.
Download the BenchVue Basic app for free to control your instruments.
Reduce costs for cooling and electricity with an eco-friendly regenerative design
The regenerative capability of the RP7900 enables energy to be put back onto the grid cleanly, saving on costs associated with energy consumption and cooling while not interfering with the grid. When the RP7900 is sinking current either from rapid down-programming of the output or from discharging an energy source like a battery, it automatically returns the excess power to the grid.
The regenerative operation is automatic, so it requires no programming. To safeguard your DUT, the RP7900 provides “anti-islanding” that senses the grid is live before regenerating power back to it. With greater than 80% efficiency, the RP7900 helps you reduce energy consumption by using less electricity when sourcing or sinking and less heat dissipation, which lowers the air conditioning needed when sinking.
Additionally, the RP7900 provides clean regenerative operation by keeping the total harmonic distortion to a minimum of 2% (typical) at full load to minimize interference with other electronics.
Continuously source and sink current
The RP7900 can continuously sink up to 100% of its rated current for an indefinite time. The two-quadrant, bidirectional sourcing and sinking capability of the DC power supply allows for seamless, uninterrupted transitions between sourcing and sinking current without changing the power supply’s output characteristics or introducing disruptive behavior.
Accelerate test throughput with industry-leading specifications
Shaving seconds or even milliseconds off of test time can lead to significant savings for high-volume manufacturers, as throughput gains are a never-ending quest for test system designers. The RP7900 is a valuable tool for increasing throughput. It provides fast output speed, sub-millisecond command processing time (≤ 1 ms), and an output list capability that can help you achieve significant throughput gains in your testing.
Learn how Keysight’s RP7900 Series regenerative power system helps you test automatic start-stop systems by recreating the power signal produced in a car during regular operation.
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
Yes, most ATE system power supplies are designed for fast voltage and current response times, making them suitable for applications that require dynamic power adjustments, such as testing high-speed digital circuits or simulating real-world load conditions.
The regenerative technology allows us to not only source power but also sink power, returning energy to the grid. This reduces wasted energy and lowers cooling requirements, making it highly efficient for testing energy storage systems, battery emulation, and bidirectional power devices.
Regenerative power supplies reduce electricity consumption by recycling energy back to the grid. This results in lower operational costs, less heat dissipation, and a smaller environmental footprint compared to conventional power supplies.
Yes, some higher-end ATE system power supplies’ bidirectional design allows it to seamlessly transition between sourcing and sinking power, making it ideal for testing battery charging and discharging cycles as well as evaluating energy storage systems' performance.