Model:
34420A
Model:
34420A
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight Advanced DMMs come in two classes. The DM6-class includes the 34460A-34465A and DM34460A-DM34461A, and the DM7 includes the 34470A.
The 34420A 7 ½-digit multimeter is a high-sensitivity digital ohm meter optimized for performing low-level measurements, such as low-noise voltage measurements.
Basic 1-year DCV accuracy
30 ppm
Digits of resolution
7 ½
Maximum reading rate
250 readings/s
Interface
GPIB, RS232
Memory
1,024 readings
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 8,880
Model:
34420A
Delivery:
QTY
Options
1
Nanovolt/micro-ohm meter, 7.5 digit | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
AC line selection 120-volt
List Price:
US$ 8,880
Model:
34420A
Delivery:
QTY
Options
The Keysight 34420A nano-volt / micro-ohm meter is a high-sensitivity multimeter optimized for performing low-level measurements. This digital ohm meter combines low-noise voltage measurements with resistance and temperature functions. This new standard in low-level flexibility and performance provides you with accurate, repeatable measurements you can count on.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.