HIGHLIGHTS

The Keysight B2200A fA leakage switch mainframe reduces the cost of test by enabling automatic characterization tests without compromising the measurement performance of the semiconductor parameter analyzer. It supports a four source measurement unit with a Kelvin configuration and a capacitance meter — leaving you room for future expansion. 

  • Bright display of the relay status for fast verification and debug of measurement setups.
  • Front panel control supported via keypad or optional light pen.
  • Automate switch settings via an intuitive GUI using Keysight EasyEXPERT software.
  • Optimize control voltage inputs with integrated EasyEXPERT software with capacitance compensation.

Key Specifications

Maximum Output Ports
48
Isolation
100 TΩ
Triaxial / Coaxial Inputs
8 / 6
Minimum Current Measurement Resolution
1 fA
Type
Matrix
Maximum Output Ports
Isolation
Triaxial / Coaxial Inputs
Minimum Current Measurement Resolution
Type
48
100 TΩ
8 / 6
1 fA
Matrix
View More
Bandwidth:
30 MHz
Best Used When ...:
Making parametric measurements on a semi-automatic wafer prober with a probecard
Isolation:
100 TΩ
Maximum Output Current:
1 A
Maximum Output Ports:
48
Maximum Output Voltage:
200 V
Minimum Current Measurement Resolution:
1 fA
Settling Time (Supplemental Information):
Under 50 fA in 2 seconds
Triaxial / Coaxial Inputs:
8 / 6
Type:
Matrix

Interested in a B2200A?

Want help or have questions?