Können wir Ihnen behilflich sein?
PZ2130A High-Density Precision SMU (100 pA, 30 V)
Lowest cost per channel with 5 channels/module
Use a high-channel density SMU with 5 channels/module and save space at a low cost per channel for a wide range of applications requiring numerous precision power supplies.
Claim a Free Gift When You Purchase an SMU
Get an free gift to complement your purchase of an SMU to enable you to test with confidence.
Highlights
The Keysight PZ2130A is a high-channel density precision source / measure unit (SMU) with 5 channels per module that saves space at a low cost per channel for a wide range of applications requiring numerous precision power supplies. Its seamless current measurement ranging function eliminates the time it takes to change the range and expands the dynamic range to cover multiple measurement ranges, which reduces test duration. These capabilities make the PZ2130A suitable for applications that require numerous precision power supplies, such as semiconductor reliability tests and integrated circuit (IC) tests. The Keysight PX0107A low noise filter adapter lowers its voltage source noise level, which makes the PZ2130A suitable for noise sensitive applications such as quantum computing as well.
- Unprecedented high-channel density (20 Ch in 1U rack height, full width at maximum)
- Maximum output at 30 V / 500 mA DC
- Minimum resolution at 6 μV/100 pA
- Fast digitizing capability at 250 kSa/s maximum sampling rate
- Low voltage source noise down to 25 μVrms with PX0107A low noise filter
- Wide dynamic range for dynamic measurement with seamless current measurement ranging
Extend the Capabilities of Your Product
Want help or have questions?