M9380A PXIe Continuous Wave (CW) Source
Accurate and high-powered
Highlights
Quality and Performance in the PXIe Signal Source Form Factor
The M9380A PXIe continuous wave (CW) source is a modular solution that provides frequency coverage from 1 MHz to 3.0 GHz or 6.0 GHz. With high-power levels and accurate measurements, the M9380A PXIe signal source gives you the quality and performance of trusted Keysight products, including global services and support, fast repair, and a wide scope of calibration utilities.
- Save floor space with a compact, modular analog signal generator
- Gain Keysight quality and performance for local oscillator (LO) substitution, interference, and component test
- Reduce startup time with one-step software installation
- Minimize need for external amplification with output power of +18 dBm across the frequency range
- Reduce test time with easy integration into your high-speed automated test system
- Purchase what you need today and easily upgrade later with license-key based upgrades
Exceeds Your Measurement Needs
The M9380A continuous wave configuration requires three individual PXIe modules: an M9310A source output, M9301A synthesizer, and the M9300A frequency reference. This setup offers you:
- Fast data interfaces and high-speed automated test systems
- Control through a soft front panel and programmatic interfaces
- Fast repair and turnaround with a calibrated core exchange
- Integration into test environments with reduced development time
Key Specifications
Frequency
1 MHz to 6 GHz
Output Power @1 GHz
+19 dBm
Frequency Switching (Typical)
5 ms (nom)
Harmonics @1 GHz
-29 dBc
Phase Noise @1 GHz (20 kHz offset)
-122 dBc/Hz
Type
Analog
Frequency
Output Power @1 GHz
Frequency Switching (Typical)
Harmonics @1 GHz
Phase Noise @1 GHz (20 kHz offset)
Type
1 MHz to 6 GHz
+19 dBm
5 ms (nom)
-29 dBc
-122 dBc/Hz
Analog
Mehr anzeigen
Bandwidth Options:
Kein
Baseband Generator Mode:
Kein
Form Factor:
Modular
Frequency:
1 MHz to 6 GHz
Frequency Options:
3 GHz
6 GHz
Frequency Switching (Typical):
5 ms (nom)
Harmonics @1 GHz:
-29 dBc
Maximum Frequency:
6 GHz
Maximum Output Power:
+19 dBm
Non-Harmonics @1 GHz:
-70 dBc
Output Power @1 GHz:
+19 dBm
Performance Level:
◆◆◆◇◇◇
Phase Noise @1 GHz (20 kHz offset):
-122 dBc/Hz
Sweep Mode:
Nicht verfügbar
Type:
Analog
Waveform Playback Memory:
Nicht verfügbar
Standard Configurations
Prev
PXIe CW Source, 1 MHz to 3 GHz or 6 GHz
- Save floor space with a compact, modular analog signal generator
- Provides Keysight quality and performance for local oscillator (LO) substitution, interference and component test
- Minimize need for external amplification with output power of +18 dBm across the frequency range
- Reduce test time with easy integration into your high-speed automated test system
- Reduce startup time with one-step software installation
Next
Interested in a M9380A?
EXTEND THE CAPABILITIES
FEATURED RESOURCES
Want help or have questions?