Multiple Axis Interferometers
Interferometers that measure two and three axes can increase accuracy, reduce alignment time and save space in high performance multi-axis systems.
Interferometers that measure two and three axes can increase accuracy, reduce alignment time and save space in high performance multi-axis systems.
Learn more about Laser Interferometer Position Measurement Systems
Find the Model that's Right for You
Sie haben bereits eines dieser Produkte?
Zum technischen Support
Vorsch.
The Keysight 10735A three axis interferometer is used in multiple axis applications where linear and angular control of the stage is required.
E1715A 3-Axis Compact Interferometer employs Keysight’s advanced monolithic optics design technology to meet the low nonlinearity error requirements.
The Keysight 10721A two axis differential interferometer, when used in multiple axis applications, simultaneously makes two differential measurements.
The Keysight 10736A three axis interferometer is used in multiple axis applications where linear and angular control of the stage is required.
Weiter
Protect Your Innovation Investment
Want help or have questions?