Do You Face These Test Challenges?

  • Lack of test capacity or facilities
  • Risk of redesign and product recall
  • Test complexity increasing
  • Difficulty staying current of standards and regulations
  • Shortage of budget and technical resources

Unify Your Test Needs In A Single Lab

Unmatched Capabilities And Experts

  • Radiated emissions chamber
  • Conducted emissions test site
  • Radiated immunity chamber
  • Wireless test site
  • Environmental testing chamber
  • Safety test site

Choose From Our Offerings

Design and Test Consulting

Simulate and debug your EUT to minimize design iterations, gain better insights into your EMC performance and solve design roadblocks with Keysight EMC test consultants.

Custom Testing

Validate your EUT to internal test requirements that may exceed the test limits set in standards and regulations without investing time, resources and capital. Work with our experts who know the why and how measurements are made.

Pre-Compliance Testing

Jump start your schedule by validating your EUT to standards and regulations earlier in your design process. Gain the confidence to pass your future compliance tests.

Compliance Testing

Comply your EUT performance to regulations and standards with our experienced EMC test engineers at our accredited and state-of-the-art test lab. Avoid becoming an industry statistic, where 40% of compliance tests fail the first time.

Partner With Keysight To Simulate, Debug, And Comply Your Equipment Under Test (EUT)

EMC Test Methods

Emissions

  • Radiated emissions (up to 6 GHz)
  • Conducted emissions
  • Conducted emissions telecom port
  • Harmonics and flicker

Immunity

  • ESD (8 kV contact and 15 kV air)
  • Radiated immunity (6 GHz, up to 70 V/m in certain frequency range)
  • EFT/B (4 kV)
  • Surge (4 kV, only 1.2/50 µS combination wave)
  • Conducted immunity (10 Vrms up to 100 MHz)
  • Magnetic immunity
  • VD&I (230V, single-phase up to 16 A)

E-Mark

  • REE (NB, BB), CE (NB, BB)
  • Transient emissions (slow pulses, fast pulses)
  • Transient immunity (ISO 7637‑2 (pulses 1-5))
  • Radiated immunity (ISO 11452-2,3,4,5)
  • CISPR25 (REE (NB, BB), CE (NB, BB)
  • Transient emissions (ISO 7637-2)
  • Transient immunity (ISO 7637‑2 (pulses 1-5))
  • Radiated immunity (ISO 11452-2,3,4,5)

EMC Test Standards

  • IEC/ EN 61326
  • IEC/ EN 60601-1-2 (Edition 4 only)
  • IEC 61000-6-1, -2, -3, -4
  • IEC 61000-4-X, -2, -3, -4, -5, -6, -8, -9, -11
  • EN55022/32
  • EN55024
  • CISPR 32:2015
  • DIN EN 55032:2016-02, VDE 0878-32:2016-02
  • CISPR 35:2016
  • DIN EN 55035:2018-04; VDE 0878-35:2018-04

Automotive EMC Testing

  • CISPR 25:2016-10 (Edition 4)
  • DIN EN 55025:2018-03; VDE 0879-2:2018-03
  • ISO 7637-2:2011-03
  • ISO 7637-3:2016-07
  • ISO 11452-2:2004-11
  • ISO 11452-4:2011-12
  • ISO 10605:2008-07 and AMD 1:2014-04
  • UN ECE R10.5

Product Safety Standards

  • IEC 61010‑1
  • IEC 60825‑1 (laser safety)

Environment Safety Standards

  • ETM 756 – power line quality
  • ETM 757 – temperature
  • ETM 758 – humidity
  • ETM 759 – vibration
  • ETM 760 – shock
  • ETM 761 – altitude
  • ETM 762 PPIM – package drop
  • ETM 765 – ring wave
  • ETM 765.1 – operating magnetic field immunity (power line)
  • ETM 765.2 – ESD 0 to 15 kV functionality
  • ETM 765.5 [IATA] – non-operating magnetic field interference
  • ETM 765.7 – AC/DC magnetic emissions (5 gauss p-p)
  • ETM 767 (ISO 7779) – sound power/pressure
  • MIL-PRF-28800F – military shock/vibration/bench drop requirements

Certifications and Accreditations for EMC Test Lab in Boeblingen, Germany

  • ISO/IEC 17025:2017 (DAkkS) – For Electromagnetic Compatibility (EMC), Electrical Safety and Environmental Testing
  • ISO 9001:2015(DEKRA)

Want help or have questions?