E5052B Signal Source Analyzer (SSA)
Everything you need for signal source analysis
Starting from
Highlights
Industry-Leading SSA Test Performance In One Easy-To-Use Instrument
With the Keysight E5052B signal source analyzer you no longer need a bench full of tools to perform next-generation signal source analysis. Keysight's E5052B SSA test set delivers unparalleled performance and versatility across a variety of signal sources and industries from wireless communications to aerospace and defense.
- Phase noise measurement with ultra-low noise floor and a cross-correlation method
- Simplifies complicated, time-consuming measurements and dramatically reduces test time
- Multi-window display speeds your measurement evaluation and allows you to view multiple results simultaneously
- Simultaneous transient measurements for frequency, phase, and power over time
- Video trigger function allows capture of unexpected frequency changes
- Evaluates clock jitter in high-speed data communication systems
Exceptional Phase Noise Sensitivity
The E5052B Signal Source Analyzer provides the right combination of performance and flexibility to meet your signal source test needs now and well into the future.
- Trace integration and jitter conversion offer quick and accurate jitter analysis
- Outstanding low-noise DC sources provide accuracy and flexibility
- Frequency range can be extended up to 26.5 GHz with the E5053A microwave downconverter, and up to 11 O GHz with the E5053A plus Keysight 11970 series mixers
Key Specifications
Offset Frequency Range
1 Hz to 100 MHz
Phase Noise Sensitivity
-168 dBc/Hz (spec, RF=10 MHz, @1 MHz offset)
-178 dBc/Hz (typical, RF=10 MHz, @1 MHz offset)
Reference Source
Built-in
Transient/RF Transient Measurements
Frequency, RF Power, Phase
DC Sources for Oscillator Characterization
1 voltage outputs, 1 tuning voltage output, floating
Measurement Functions
Phase noise
Baseband noise
AM noise
Transient
DC current
Spectrum monitor
VCO characterization
Offset Frequency Range
Phase Noise Sensitivity
Reference Source
Transient/RF Transient Measurements
DC Sources for Oscillator Characterization
Measurement Functions
1 Hz to 100 MHz
-168 dBc/Hz (spec, RF=10 MHz, @1 MHz offset)
-178 dBc/Hz (typical, RF=10 MHz, @1 MHz offset)
Built-in
Frequency, RF Power, Phase
1 voltage outputs, 1 tuning voltage output, floating
Phase noise
Baseband noise
AM noise
Transient
DC current
Spectrum monitor
VCO characterization
View More
Cross correlation:
Yes
DC Sources for Oscillator Characterization:
1 voltage outputs, 1 tuning voltage output, floating
Input frequency range:
10 MHz to 7 GHz (26.5 GHz with E5053A, 110 GHz with external mixers)
Maximum Frequency:
7 GHz
Measurement Functions:
Phase noise
Baseband noise
AM noise
Transient
DC current
Spectrum monitor
VCO characterization
Offset Frequency Range:
1 Hz to 100 MHz
Phase Noise Sensitivity:
-168 dBc/Hz (spec, RF=10 MHz, @1 MHz offset)
-178 dBc/Hz (typical, RF=10 MHz, @1 MHz offset)
Reference Source:
Built-in
Transient/RF Transient Measurements:
Frequency, RF Power, Phase
Interested in a E5052B?
Extend the Capabilities
Featured Resources
Want help or have questions?