E5053A Microwave Downconverter
Dedicated microwave downconverter for the E5052B SSA
Starting from
Highlights
Beyond RF to Microwave and Millimeter-Wave Frequencies
The Keysight E5053A is a microwave downconverter associated with the E5052B signal source analyzer (SSA). If your signal source design and test requires microwave or millimeter-wave frequencies, the E5053A allows you to extend the frequency range of the instrument.
- Expands the maximum frequency of the E5052B to 26.5 GHz
- Cross-correlation technique enhances phase noise sensitivity to microwave and millimeter-wave frequencies
- All functions of the E5052B SSA are seamlessly integrated into the instrument's user interface
- Works with the 11970 series harmonic mixers
Key Specifications
Phase Noise Sensitivity
-167 dBc/Hz (SPD, RF=3 GHz, @100 MHz offset)
-151 dBc/Hz (SPD, RF=26.5 GHz, @100 MHz offset)
Reference Source
Built-in
Transient/RF Transient Measurements
Frequency, RF Power, Phase
Measurement Functions
Phase noise
Baseband noise
AM noise
Transient
DC current
Spectrum monitor
VCO characterization
Phase Noise Sensitivity
Reference Source
Transient/RF Transient Measurements
Measurement Functions
-167 dBc/Hz (SPD, RF=3 GHz, @100 MHz offset)
-151 dBc/Hz (SPD, RF=26.5 GHz, @100 MHz offset)
Built-in
Frequency, RF Power, Phase
Phase noise
Baseband noise
AM noise
Transient
DC current
Spectrum monitor
VCO characterization
View More
Cross correlation:
Yes with E5052B
Input frequency range:
3 GHz to 26.5 GHz, to 110 GHz with external mixer
Maximum Frequency:
26.5 GHz
Measurement Functions:
Phase noise
Baseband noise
AM noise
Transient
DC current
Spectrum monitor
VCO characterization
Phase Noise Sensitivity:
-167 dBc/Hz (SPD, RF=3 GHz, @100 MHz offset)
-151 dBc/Hz (SPD, RF=26.5 GHz, @100 MHz offset)
Reference Source:
Built-in
Transient/RF Transient Measurements:
Frequency, RF Power, Phase
Interested in a E5053A?
Extend the Capabilities
Featured Resources
Want help or have questions?