Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight handheld spectrum analyzers include Fieldfox handheld RF and microwave analyzer models.
Keysight FieldFox handheld spectrum analyzers include the handheld analyzers. They are a versatile tool for RF field testing, offering comprehensive capabilities in spectrum analysis, vector network analysis, power measurements, and pulse generation. With over 25 license key-activated software options, remotely upgrade your analyzer to meet your field-testing needs. Choose one of our most popular configurations or build the one you need for your application. Need help selecting? Check out the resources below.
Identify interference, verify signal coverage, optimize performance, and use gapless IQ data for spectrum monitoring, demodulation, and 5G NR quality metrics.
Perform in-depth troubleshooting and maintenance for RF cables and antennas, identifying faults with time-domain reflectometry and measuring S-parameters.
Make accurate, user-definable channel power measurements with the built-in power meter. Pair with an external USB peak power sensor to efficiently characterize pulsed RF signals.
Generate analog modulations and user-defined pulse sequences with the built-in pulse signal generator.
VNA capabilities
Yes - optional, No
Maximum frequency
10 GHz to 54 GHz
Maximum analysis bandwidth
40 MHz to 120 MHz
Maximum IQ streaming bandwidth
120 MHz to 120 MHz
N9935C
A lightweight, durable, and software-defined 10 GHz spectrum analyzer
Unleash your analysis potential with high-performance spectrum analysis from 3 kHz to 10 GHz. Choose the software-defined FieldFox configuration that best meets your evolving needs.
What's included:
N9918B
A lightweight, durable cable and antenna analyzer, spectrum analyzer, network analyzer, and more.
Keysight's FieldFox portable analyzers are equipped to handle your toughest working environments during routine maintenance, in-depth troubleshooting, and anything in between. Choose the Keysight FieldFox configuration that best meets your needs.
What's included:
N9951B
A lightweight, durable cable and antenna analyzer, spectrum analyzer, network analyzer, and more.
Keysight's FieldFox portable analyzers are equipped to handle your toughest working environments during routine maintenance, in-depth troubleshooting, and anything in between. Choose the software-enabled FieldFox configuration that best meets your needs.
The resources below will help you determine the handheld analyzer you need for your application.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A handheld spectrum analyzer is a compact, portable instrument used to measure and visualize the frequency spectrum of radio frequency (RF) signals. It displays how signal power is distributed across a range of frequencies, enabling users to identify, analyze, and troubleshoot signal behavior in the field.
Designed specifically for use outside of the lab, handheld spectrum analyzers combine the core functionality of traditional benchtop units with rugged, weather-resistant designs and battery operation, making them ideal for technicians and engineers working on-site.
Field applications include:
Many handheld spectrum analyzers also support modular or multi-instrument functionality, including vector network analysis (VNA), power measurements, cable and antenna tests, and even time-domain reflectometry, allowing technicians to carry one tool for a variety of RF diagnostics.
An RF analyzer is a broad category of test instruments used to measure and analyze radio frequency signals. This category includes tools such as spectrum analyzers, vector network analyzers (VNAs), and power meters, each designed for specific types of RF measurements.
A handheld spectrum analyzer is a specific type of RF analyzer designed for portable, field-based measurements. It focuses on analyzing signal power across frequency, making it ideal for tasks such as interference hunting, signal identification, and spectrum monitoring directly on-site. Modern handheld spectrum analyzers often combine additional capabilities, such as VNA, cable and antenna testing, and power measurements, allowing them to function as multifunction RF analyzers in a single compact instrument.
There are six fundamental field tests used to validate and optimize 5G network performance in real-world environments:
1. Path Loss Characterization
This test measures how signal strength decreases over distance in a given environment. In 5G, especially at higher frequencies like millimeter wave, signals are more easily blocked by buildings, trees, and weather. Path loss data helps engineers understand how far signals can travel and what adjustments are needed to maintain reliable coverage.
2. Base Station Coverage Testing
This test verifies the area that each 5G base station can effectively cover. Engineers use signal strength and signal-to-interference measurements to map coverage and identify weak zones, overlap between cells, or areas where users might experience dropped connections.
3. Component Carrier Power Measurements
5G often uses multiple carriers at once to deliver faster speeds. This test checks that each of these carriers is transmitting at the correct power level. It helps ensure users get consistent performance and that transmissions stay within legal and technical limits.
4. Over-the-Air Control Channel Coverage Testing
In 5G, control information such as synchronization and broadcast signals are sent using focused beams instead of wide-area broadcasts. This test checks whether user devices can reliably detect and decode those signals across the coverage area. It helps confirm that the network can properly connect and communicate with devices.
5. Network Quality and Beam Performance Verification
This test measures how well the network maintains high-speed, low-latency connections as devices move. It includes checking data speed, delay, handover between cells, and how effectively the network switches or tracks signal beams aimed at a device. These measurements reflect the real-world experience of using 5G.
6. Electromagnetic Field (EMF) Exposure Evaluation
This test measures the amount of electromagnetic energy emitted by 5G equipment in public or work areas. Engineers use calibrated sensors to ensure that energy levels stay within safety guidelines set by the government or international health organizations.
These tests provide a complete picture of 5G network performance, reliability, and safety, helping fine-tune deployments and ensure the network meets expectations.
A handheld spectrum analyzer gives you the power of RF spectrum analysis in a compact, field-ready form factor. These instruments are designed to measure key signal characteristics, such as frequency, power, bandwidth, and noise, right at the point of deployment, troubleshooting, or inspection. Unlike benchtop units, which are bulky and stationary, handheld analyzers are engineered for mobility, speed, and resilience in demanding environments.
Here are the key benefits:
1. True Portability
Handheld spectrum analyzers are lightweight, battery-powered, and easy to carry, allowing technicians and engineers to bring powerful measurement capabilities directly to the test site. Whether climbing towers, walking factory floors, or driving between locations, portability saves time and removes the need to bring equipment back to the lab.
2. Rugged and Field-Ready
These instruments are built to withstand rough handling, temperature extremes, dust, and moisture. Their durable enclosures and sealed designs ensure reliable operation in environments where lab-grade equipment would quickly fail.
3. Efficient Field Troubleshooting
Handheld analyzers are ideal for tasks like identifying unauthorized transmissions, verifying signal coverage, detecting interference, or tuning antennas, all in real-time. The ability to collect and store measurements on-site improves efficiency and reduces downtime.
4. Seamless Data Transfer and Integration
Most handheld models include USB, LAN, or wireless connectivity for easy data export, reporting, and remote control. This allows field measurements to be integrated into broader workflows, shared with off-site experts, or uploaded for regulatory documentation.
With their blend of portability, durability, and capability, handheld spectrum analyzers are crucial tools for anyone who needs to maintain or troubleshoot RF systems outside of the lab. They help ensure network uptime, reduce test time, and enable faster, more confident decisions in the field.
Handheld spectrum analyzers support interference hunting by providing real-time spectrum analysis, fast sweep speeds, and advanced RF signal detection capabilities. A handheld spectrum analyzer allows engineers and field technicians to identify, locate, and characterize unwanted RF signals directly in the field.
Modern handheld spectrum analyzers, such as Keysight FieldFox RF analyzers, can also integrate with software tools like Keysight Spectrum Monitoring Software (KSMS), enabling signal recording, geolocation support, and spectral occupancy analysis. This makes it easier to track down interference sources and resolve RF issues efficiently in complex environments.
Top handheld spectrum analyzers for telecom fieldwork typically provide wide frequency coverage, fast sweep speeds, real-time spectrum analysis, and advanced interference hunting capabilities. A handheld spectrum analyzer designed for telecom applications must also be rugged, weather-resistant, and battery-powered for reliable outdoor operation.
Keysight FieldFox handheld spectrum analyzers are widely used as RF analyzers in telecom fieldwork because they support 5G NR, LTE, microwave backhaul testing, cable and antenna measurements, and spectrum analysis in a single portable instrument. This combination of performance and versatility makes them ideal for installation, maintenance, and troubleshooting tasks.
When choosing a handheld spectrum analyzer for RF troubleshooting, important factors include frequency range, dynamic range, sweep speed, and measurement accuracy. A handheld spectrum analyzer used for field diagnostics should also offer rugged construction, long battery life, and reliable performance in harsh environments.
Many handheld RF analyzers also support additional functions such as vector network analysis (VNA), cable and antenna testing (CAT), power measurements, and real-time spectrum analysis. Selecting a multifunction handheld spectrum analyzer, such as a Keysight FieldFox RF analyzer, can reduce the need for multiple instruments and improve efficiency during field testing.
Key features to look for in a handheld spectrum analyzer include wide frequency coverage, high dynamic range, and low phase noise to ensure accurate RF signal measurements. A high-performance handheld spectrum analyzer should also provide fast sweep speeds or real-time spectrum analysis for capturing transient signals.
Additional features of a modern handheld RF analyzer include rugged, weather-resistant construction, long battery life, and built-in capabilities such as VNA, cable and antenna testing, and power measurements. Some handheld spectrum analyzers also offer GPS or GNSS tagging for field documentation. Choosing a model with upgradeable software options ensures long-term flexibility as RF requirements evolve.
For 5G and millimeter-wave (mmWave) testing, a handheld spectrum analyzer should provide frequency coverage of at least 26.5 GHz, along with wide bandwidth and high measurement accuracy. These capabilities are critical for analyzing high-frequency RF signals used in 5G NR deployments.
Keysight FieldFox handheld spectrum analyzers function as advanced RF analyzers with frequency coverage up to 54 GHz, making them suitable for 5G beam verification, microwave backhaul testing, and interference analysis. Their portable design and high performance make them ideal for field testing in dense wireless environments.
The price of a handheld spectrum analyzer depends on frequency range, performance level, and included RF measurement capabilities. Entry-level handheld spectrum analyzers are available at lower price points, while advanced RF analyzers with higher frequency coverage, real-time spectrum analysis, and multifunction capabilities fall into higher professional tiers.
Features such as built-in VNA functionality, cable and antenna testing, and extended frequency ranges can significantly impact cost. Keysight handheld spectrum analyzers offer scalable configurations to support a wide range of RF testing requirements and budgets.