Semiconductor laser performance is influenced by the interaction of optical, electrical, and thermal effects. RSoft LaserMOD provides a self-consistent simulation environment that models carrier transport, thermal behavior, optical fields, spatial hole burning, and self-heating within a unified workflow. Engineers can better predict device performance, optimize designs, and reduce development iterations before fabrication.
Account for interactions among optical, electrical, carrier, gain, and thermal behavior.
Examine self-heating, spatial hole burning, mode behavior, and other physical effects within the device.
Evaluate structural and material alternatives before fabrication.
Use simulation results to identify promising designs and operating conditions earlier.
Explore how multiphysics simulation supports semiconductor laser development. Learn how LaserMOD models optical, electrical, and thermal interactions within an index-guided tapered laser, helping engineers evaluate device performance, optimize designs, and better understand key operating characteristics before fabrication.
LaserMOD supports the simulation of semiconductor lasers and related active photonic devices, including edge-emitting lasers, VCSELs, and other structures where optical, electrical, and thermal effects influence performance.
RSoft LaserMOD simulates the properties of semiconductor lasers, including VCSELs. With RSoft LaserMOD, you can account for the critical processes involved in VCSEL design through a user-friendly interface.
Semiconductor laser performance depends on the interaction of optical fields, carrier transport, and thermal behavior. Self-consistent simulation helps engineers understand how these effects influence one another and ultimately impact device performance.
Yes. LaserMOD enables engineers to analyze optical, electrical, and thermal behavior within a unified simulation framework.
LaserMOD is integrated into the RSoft CAD Environment and can be used alongside other RSoft simulation tools to support broader photonic device development workflows.
What are you looking for?