Choose a country or area to see content specific to your location
What are you looking for?
WirelessPro empowers you to model, simulate, and analyze various aspects of 5G networks, 5G Advanced technologies, and future 6G wireless channels with unparalleled ease and accuracy.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Accelerate signal analysis testing with Keysight’s VSA software. Visualize, demodulate, and troubleshoot with over 75+ signal standards with precision.
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
Keysight Advanced benchtop DC power supplies come in two classes. The NB1-class includes the E36100 Series, and the NB2-class includes the E36200 Series and E36441A power supplies.
Keysight Advanced benchtop DC power supplies come in two classes. The NB1-class includes the E36100 Series, and the NB2-class includes the E36200 Series and E36441A power supplies. Advanced DC power supplies deliver 30 W to 400 W of power to your device under test. The autoranging feature produces more current at all voltage levels. Auto-series and auto-parallel options internally combine the outputs when a single, higher power output source is needed, enabling flexible output utilization for a wide variety of applications. Choose one of our popular configurations or configure one specific to your application.
Automatically adjusts output voltage and current to deliver maximum current at each voltage setting, making it ideal for testing components with dynamic voltage and current requirements.
Improves bench space utilization by providing power over a wide range of voltages and currents, without requiring multiple specialized supplies.
With ripple and noise less than 350 μVrms, the clean output minimizes interference and protects sensitive components during precision circuit testing.
Compensate for voltage drops that occur in the power wires due to resistance — especially important over long cable lengths and high current.
Maximum power
30 W to 400 W
Maximum current per output
2 A to 20 A
Maximum voltage per output
6 V to 60 V
Number of outputs
1 to 4
4-wire remote sense
Yes
Up / down programming settling time
25 ms to 60 ms
Arbitrary waveform generation
No
E36103B
The Keysight E36103B is an accurate, 20 V, 2 A, 40 W compact power supply for your bench or system.
Output Rating : 40 W
Programming Accuracy : ± (% of output + offset)
Ripple and Noise (20 Hz to 20 MHz)
Readback Accuracy : ± (% of output + offset)
Keysight E36100B Series basic DC power supplies feature a compact size (2U, ¼-rack), a high-contrast OLED display that is viewable from any angle, and modern USB and LAN (LXI Core) connectivity. Use the highly accurate low-current measure feature for demanding measurements. Protect your DUT with built-in overvoltage and overcurrent protection, and count on the built-in overtemperature protection to keep your power supply safe. Get connected to your instrument quickly via the intuitive front-panel interface, a web interface running on a browser, a SCPI or IVI program, Keysight IO Libraries, or a BenchVue app running on your PC or mobile device. Choose the best model for your needs: five models offer up to 5 A or 100 V.
Clean, Reliable Power Supply
Convenient Benchtop Capabilities
Compact, Intuitive Package
Download BenchVue Basic app for free to control your instruments.
E36232A
E36232A provides more useable power with autoranging architecture in a bench friendly design with full programmability; LAN, USB and optional GPIB interface.
The E36200 series consists of two 200 W single output power supplies and two 400 W dual output power supplies. Autoranging technology provides the highest current available at all output voltage. Power devices with up to 40 A (E36233A) or voltage up to 120 V (E36234A) using auto-parallel or auto-series to internally connect the two outputs into a single output with twice the power. A single output supply can power devices requiring up to 200 W. A dual output supply provides two independent 200 W channels which can be combined into a single 400 W channel.
Download BenchVue Basic app for free to control your instruments.
E36233A
E36233A provides more useable power with autoranging architecture, dual output in a bench friendly design with full programmability; LAN, USB and GPIB interface.
The E36200 series consists of two 200 W single output power supplies and two 400 W dual output power supplies. Autoranging technology provides the highest current available at all output voltage. Power devices with up to 40 A (E36233A) or voltage up to 120 V (E36234A) using auto-parallel or auto-series to internally connect the two outputs into a single output with twice the power. A single output supply can power devices requiring up to 200 W. A dual output supply provides two independent 200 W channels which can be combined into a single 400 W channel.
Download BenchVue Basic app for free to control your instruments.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Autoranging power supplies dynamically adjust voltage and current limits to deliver maximum power across a wide range of load conditions. Unlike traditional fixed-range power supplies, an autoranging power supply automatically expands its operating envelope, allowing a single unit to cover multiple test scenarios without manual recalibration or switching between different power supplies.
Key Benefits of Autoranging Power Supplies
1. Wider Operating Range
Autoranging enables a single power supply to deliver high voltage at lower currents and high current at lower voltages, maximizing flexibility across diverse test conditions. This eliminates the need to purchase multiple fixed-range power supplies for different voltage and current levels.
For example, an 800W power supply might be able to provide:
Without autoranging, you would need different power supplies for each voltage-current combination.
2. Eliminates Manual Range Switching
Conventional power supplies have fixed voltage and current ranges, requiring users to manually select different models or reconfigure setups for different test conditions. Autoranging eliminates this limitation, allowing seamless operation across a broad voltage and current range without needing constant manual adjustments.
3. Cost Savings and Reduced Equipment Needs
With autoranging, one power supply can replace multiple fixed-range units, saving on both hardware costs and labor associated with managing multiple power supplies. This is particularly useful in automated test setups, R&D labs, and production environments, where reducing equipment complexity improves efficiency.
4. Ideal for Dynamic Load Testing
Devices with varying power requirements, such as DC-DC converters, battery chargers, and motor controllers, benefit greatly from autoranging power supplies. These power supplies adapt in real time to changing load conditions, ensuring accurate and stable power delivery without requiring manual intervention.
5. Space Efficiency
By consolidating multiple power supplies into one autoranging unit, engineers can free up valuable bench space while maintaining high test coverage. This is especially beneficial in high-density test environments, such as ATE (automated test equipment) systems and manufacturing test stations.
Yes, autoranging power supplies are ideal for:
Autoranging ensures you get the right power output dynamically, even as device demands shift.
Most benchtop DC power supplies come with remote connectivity options such as USB, LAN, or GPIB. These interfaces allow you to:
Autoranging power supplies are especially useful in automation since they adjust power output without manual intervention, ideal for testing devices with fluctuating power needs.