This bundle provides the tools and examples needed to characterize and model semiconductor devices, with AIML optimization capabilities to support automated, accurate extraction. It includes the IC-CAP core software environment, all measurement drivers, basic and advanced optimization algorithms, Python/PEL programming, all simulation links, and DataPro. Advanced capabilities include ML-based and other global optimizers, custom or Bring-Your-Own (BYO) optimizer support, and additional optimizer features.

Highlight

  • Over 50 turnkey measurement drivers.
  • Python/PEL programming environment.
  • Optimization and tuning, with links to most commercial circuit simulators, including Keysight ADS; Synopsys HSPICE and FineSim; Cadence MMSIM, Spectre, and PSPICE; Siemens’ Eldo; Silvaco SmartSpice; SPICE3; and many others.
  • Extensive library of application examples, including ML-based extraction flows for industry-standard compact models.
  • Advanced Optimization Suite with ML and Hybrid ML optimizers, plus options to customize optimizer algorithms and cost functions. 

This bundle combines the W7300B IC-CAP Device Modeling bundle and the W7003E AIML Advanced Extraction Tools and Optimizers add-on.

Extend the Capabilities of Your Product

Want help or have questions?