• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
        3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.

        Explore Now
        Comprehensive design for advanced packages and 3DIC in any workflow
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Save up to 50% on an XR8 Oscilloscope

        Get faster digital validation for less with a trade-in.

        Learn More
        Pro XR8 Oscilloscope
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • ...
    • Electronic Design Automation
    • Advanced Design System
    • W2308EP Channel Simulator Element [Obsolete]

    W2308EP Channel Simulator Element

    Product Status:
    Obsolete
    Obsolete
    Technical Support
    Technical Support
    pdf Download Technical Overview
    Prev
    Replacement Product
    W3024E HSD Circuit Simulation
    View Product Details
    |
    Buy or Rent Options
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    The Channel Simulator Element contains:

    • Channel Simulator with Bit-by-bit and Statistical modes including support for the algorithmic modeling interface (AMI) flow in the industry-standard Input/output Buffer Information Specification (IBIS)
    • Eye Probe component that delivers eye diagram analysis including BER contour and bathtub display. Includes eye mask utility with automatic mask violation checking
    • Equalizer support with automatic tap optimization
    • Ability to check cross-talk with multiple aggressors each at different data rates
    • Correct treatment of jitter amplification

    Chip-to-chip data links are found in almost all consumer and enterprise digital products produced today, from laptop computers to data center servers, telecommunication switching centers and Internet routers.

    At lower speeds, SPICE allowed designers to perform simulations using lumped-element models. But at today’s multigigabit per second chip-to-chip data rates high-frequency and distributed effects such as impedance mismatch, reflections, crosstalk, skin effect, and dielectric loss come into play.

    Accordingly, signal integrity engineers need to go beyond SPICE.Eye maskFigure 1. Channel Simulator, Statistical mode

    Signal integrity engineers need to determine ultralow bit error rate (BER) contours for thousands of points in the design space in order to select the optimum set of characteristics for transmitter, channel, and receiver. Even with multicore and modern linear algebra, transient simulation still takes a prohibitively long time: more than a day for a million bits.

    To meet this need, Channel Simulator has two new modes that eliminate the need for long, transient simulations. It takes advantage of the fact that the traces, vias, bond wires, connectors, etc. of the channel are linear and time invariant (“LTI”). This fact lets you avoid the brute force approach of running the transient solver at every time step. You can determine ultralow BER contours in seconds not days. This enables very rapid and complete ‘what if’ design space exploration.

    The table below compares the pros and cons of traditional transient with Channel Simulator in Bit-by-bit and Statistical modes.

      Transient (SPICE-like) Simulator Channel Simulator, Bit-by-bit mode Channel Simulator, Statistical mode
    Method Modified nodal analysis of Kirchoff’s current laws for every time step Bit-by-bit superposition of step responses Statistical calculations based on step response
    Applicability Linear and non-linear channels Finite, user-specified bit pattern Adaptive or fixed equalizer taps LTI channels Finite, user-specified bit pattern Adaptive or fixed equalizer taps IBIS AMI LTI channels Stochastic props of infinite bit pattern Fixed equalizer taps IBIS AMI (uses a linear approximation for GetWave function if model provides one)
    BER floor in one minute simulation ~10-3 ~10-6 ~10-16
    Typical megabit simulation time 25 hours 12 minutes 40 seconds

    Supported IBIS Keywords Table (myKeysight login required)

    Dependencies (myKeysight login required)

    Learn more about Keysight Advanced Design System (ADS) Simulation Elements