• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Learn More
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • ...
    • Electronic Design Automation
    • System Design (SystemVue)
    • W1725EP Ray Tracing Design Kit for SystemVue Element [Obsolete]

    W1725EP Ray Tracing Design Kit for SystemVue Element

    Product Status:
    Obsolete
    Obsolete
    Technical Support
    Technical Support
    pdf Download Brochure
    Prev
    Replacement Product
    Image for W4513E Ray Tracing Kit
    W4513E Ray Tracing Kit
    View Product Details
    |
    Buy or Rent Options
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    PathWave System DesignThe W1725EP Ray Tracing Design Kit for SystemVue Element consists of a separate GUI software which is called from SystemVue and a Ray Tracing Engine embedded in SystemVue. For automotive radar complex scenario modeling applications.

    The benefit to the user is the ability to model automotive radar scenarios with greater accuracy than previously possible. With the advent of imaging radars, this enhanced accuracy is essential to verifying mission critical functionality and performance.

    The demand for autonomous vehicles (AVs) and advanced driver assistance systems (ADAS) is causing rapid growth in automotive radar solutions. New frequency ranges and new types of radar signals are changing the capabilities of this safety technology and challenging developers to handle increasingly complicated radar processing. Testing designs with many different complex scenarios is necessary to validate radar algorithm performance. Companies are turning to simulation to help validate their designs earlier in the design cycle to offset complex and costly real-world testing.

    Ray Tracing for Auotmotive Radar

    Solution Details

    Ray Tracing is a technique that applies ray optics to radar reflection. This approach can model the reflections of many objects to represent real-world scenarios. A simple user interface allows designers to create an environment scenario by placing models from an existing library including vehicles, pedestrians, and stationary roadside objects. Once the location of the radar emitter is defined, the engine will calculate the reflections from all the objects in the scenario and provide a solution which can be passed to SystemVue for inclusion in a target analysis simulation.

    PathWave System Design Ray Tracing Design KitFigure 1. PathWave System Design Ray Tracing Design Kit.

    The Automotive Radar Library in PathWave System Design (SystemVue) is used with SystemVue’s other comprehensive system simulation capabilities to develop mission-critical, safety-conscious and complicated scenarios which can be used to validate leading-edge of automotive radar designs. It provides a solution to automotive architects, under cost and time constraints, to design and verify algorithms such as direction of angle (DOA) and phase comparison.

    Multi-scatter target parameterized simulation models are also available in the Automotive Radar Library, to realize and visualize the micro-Doppler effects on the target. This library can also import antenna pattern files for ground clutter simulation.

    To accelerate the product development cycle from simulation to pilot and prototyping, SystemVue’s connectivity to test and measurement instrumentation enables import and export of IQ data files by adding input and/or output ports in the schematic workspace.

    Benefits to Designers Throughout the Automotive Ecosystem

    • Chip designers can prove design performance in complex reference scenarios.
    • Equipment vendors can evaluate chipset offerings from multiple companies.
    • Baseband designers can test algorithm performance in real-world configurations.
    • Car manufacturers and OEMs can perform ‘deep dive’ analysis of specific scenarios used in sensor fusion/ virtual test drive simulations.

    PathWave System Design Automotive Radar LibraryFigure 2. PathWave System Design Automotive Radar Library.

    Product Information

    This ray tracing technology is new to the 2020 release of Pathwave System Design (SystemVue). Used in conjunction with the existing Automotive Radar library and the RF system modeling capabilities of SystemVue, it provides a complete system design and verification platform for Automotive Radar designers.

    • W1464BP/BT – SystemVue RF Architect
    • W1467BP/BT – SystemVue Array Architect
    • W1725EP/ET – SystemVue Ray Tracing Design Kit
    • W1908EP/ET – Automotive Radar Library
    Sort by :
    Date
    Date Title
    Filter Results
    No information found for this product
    Reset
    By Type of Content