• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Learn More
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • Photonic Test and Measurement Products
    • Coherent Transmission Test Instruments
    • N4391B Optical Modulation Analyzer [Discontinued]

    N4391B Optical Modulation Analyzer

    Product Status:
    Discontinued / Currently Supported
    Discontinued / Currently Supported
    KeysightCare
    KeysightCare
    Technical Support
    Technical Support
    Accessories
    Accessories
    Calibration and Repair
    Calibration and Repair
    Request Service pdf Download Data Sheet
    Prev
    Replacement Product
    Image for N4391C Optical Modulation Analyzer
    N4391C Optical Modulation Analyzer
    View Product Details
    |
    Buy or Rent Options
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    Highlights

    Compact tool for complex modulated optical signals
     
    The Keysight N4391B Optical Modulation Analyzer enables development of the coherent technologies required to achieve the next level of performance in modern communication systems such as between, and in, datacenters. It consists of a UXR real-time oscilloscope and a calibrated coherent optical receiver. The N4391B builds on the UXR oscilloscope series’ noise performance and Keysight’s reliable and flexible vector signal analysis (VSA) software.
     
    The most compact OMA solution of its class, the N4391B not only solves your coherent measurement problems but also makes your test equipment decision easier and protects your investment: it provides two paths of upgradability that can be accomplished in minutes through the installation of licenses.
     
    While complex modulated signals are commonly used in long-distance transmission across DWDM links, newly proposed technologies for intra-datacenter interconnect use the coherent approach in the O-band, addressing the higher data rate need with improved power efficiency. Keysight now provides OMA coherent receivers for the O-band in addition to the current coherent receivers that work in the C-band and L-band.
     
    Applications
     
    The ever-growing demand for higher transmission capability drives symbol rates on an ever-increasing trajectory. Yesterday’s systems at 64 GBaud are yielding to newly proposed ones at 124 GBaud and beyond to 200 GBaud. The Keysight N4391B helps you keep pace with this evolution that demands test equipment that can handle the symbol rate classes of transceivers for 800 Gb/s, 1.2 Tb/s to 1.6 Tb/s, from the first day in advanced research through the development phase.
    Not only symbol rates are challenging, but also modulation formats are getting more demanding due to the higher-order quadrature amplitude modulation which requires a step up in noise performance. The N4391B meets this challenge with the UXR’s Effective Number of Bits performance having an ENOB of 5.4.
     
    The Keysight N4391B provides an operating bandwidth up to 110 GHz and a myriad of options for selecting modulation formats. Even user-defined modulation formats are supported through an additional option, and all at an outstanding high ENOB at highest bandwidths.
     
    Bandwidth upgradability
     
    The N4391B is offered in two versions of optical coherent receivers: one is calibrated to 70 GHz operation and equipped with 1.85 mm connectors. It is available in C-band and O-band variants. A second one is factory calibrated to 110 GHz and equipped with 1.0 mm connectors. The bandwidth of operation is dependent on the oscilloscope bandwidth and the coherent receiver bandwidth chosen.
     
     
    Each of the N4391B's configurations are upgradable to higher bandwidths: configurations based on the 1.85 mm connector can be upgraded from 40 GHz to 50 GHz, or 59 GHz, up to 70 GHz, while configurations based on the 1.0 mm connector can be upgraded from 40 GHz to 59 GHz, 70 GHz, 80 GHz, 100 GHz, up to 110 GHz. There are even configurations possible that feature different bandwidths for electrical and optical measurements.