HIGHLIGHTS

Applications

  • Applications that utilize an external computer to control a PXIe Chassis

Functionality

  • 1 slot 3U module for use in the system slot of a PXIe Chassis
  • Four-link (4x4) or two-link (x8, x16) connection to the PXIe backplane
  • Standard x8 PCIe connector for use with standard PCIe cables 

Performance characteristics

  • High performance Gen 3 PCIe cable link
  • High data bandwidth (maximum 8 GB/s) 

The M9022A is a PXIe System Module and is installed in the system slot of a PXIe chassis. When combined with an appropriate host adapter, it will provide a high data BW connection between the host PC and the chassis. The module can also be used with an M9037A PXIe embedded controller to interconnect two chassis in a multi-chassis system.

To ensure the best performance, the M9022A should be paired with a Gen 3 x8 Host PC card such as the Keysight M9048B. An x8 PCIe cable tested to operate at Gen 3 speeds such as the Keysight Y1202A or Y1203A should also be used.

Key Specifications

Bandwidth
Up to 8 GB/s
Connectivity
Gen 3 PCIe cable link
Description
x8 PXIe system module
Form Factor
PXIe
Modular
Height
3U
Platform
PXIe
Bandwidth
Connectivity
Description
Form Factor
Height
Platform
Up to 8 GB/s
Gen 3 PCIe cable link
x8 PXIe system module
PXIe
Modular
3U
PXIe
View More
Bandwidth:
Up to 8 GB/s
Connectivity:
Gen 3 PCIe cable link
Description:
x8 PXIe system module
Form Factor:
PXIe
Modular
Height:
3U
Platform:
PXIe
Slots:
1
Type:
System Module
M9022A PXIe System Module

Interested in a M9022A?

Want help or have questions?