Quantum Library Demodulation

M5400DMOA allows quick and easy access to targeted quantum signal processing FPGA IP blocks used within PathWave FPGA to complete an entire demodulation IQ path.

prod_image
  • Software

    Quantum library demodulation software

  • 30-day free trial license

    Yes

  • License types

    Subscription - 1 year, Perpetual node locked

  • API

    Python

  • Compatible hardware

    Quantum Control System

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Phase-locked to the AWG, no external references required
  • Phase-adjustable to rotate and accommodate IQ constellations
  • Ultra-flexible:
    • Customizable integrating window
    • For example: Rectangular (average), Hann, Hamming, Flat Top, Blackman, matching windows
    • Streaming of raw data, raw IQ data, single-point IQ data, Qubit state
  • Ultra-fast:
    • FPGA-based continuous real-time processing
    • Ultra-low-latency for feedback (QEC or state initialization)
  • Ultra-light and scalable:
    • Small FPGA footprint
    • FDM (Frequency Division Multiplexing) capable for multi-qubit readout

Frequently Asked Questions