• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Learn More
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • J2127A Field Transmission Test Set [Obsolete]

    J2127A Field Transmission Test Set

    Product Status:
    Obsolete
    Obsolete
    Technical Support
    Technical Support
    Prev
    Replacement Product
    No replacement found for this product.
    Contact Us
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    Multi-Rate Transmission Testing to 10 Gb/s & 10/100/1000 Mb/s Ethernet

    Keysight's J2126A and J2127A transmission test sets:

    • Reduce installation and maintenance test times
    • Decrease the overall cost of test
    • Test the latest multi-service provisioning platforms
    • Are both feature packed yet offer an unrivalled ease of use

    • Reduced Test Times
      Installation and maintenance test times are reduced through the transmission test sets' multi-rate/multi-port/multi-service capabilities. The J2127A product supports all line rates up to 10 Gb/s (OC-192/STM-64). Simultaneous Ethernet testing at 10/100 and 1000 Mb/s is also available. The J2126A supports all line rates up to 2.5 Gb/s (OC-48/STM-16). Both products support 1310 nm and 1550 nm wavelengths at 2.5 Gb/s and 10 Gb/s optical rates and provide a range of features as standard such as dual-standard SONET/SDH testing, DSn/PDH electrical rates, fully supported mappings at all rates, electrical pulse mask, service disruption measurement, performance analysis measurements and extensive 'Through Mode' testing.
    • Decreased Cost of Test
      The overall cost of test is decreased through more comprehensive test coverage 'under one handle' thereby reducing the number of platforms and modules to support in the field. A choice of 3 different chassis sizes and modular upgrades to suit current and future test needs retains flexibility and future proofs any investment.
    • Test the Latest Platforms and Technologies
      Today's network elements have evolved to cope with the ever-increasing traffic volume and diversity of traffic types. Keysight's field portable transmission test sets incorporate the latest in all-channel testing technology, users can now simultaneously monitor up to 192 network paths within a SONET/SDH transport signal in just two key presses. This latest test technology eliminates traditional, labour-intensive sequential testing without compromising measurement accuracy. The transmission test sets also automatically monitor the line signal and all STS/AU channels (up to 192) for errors, alarms and pointer activity. Channels carrying revenue-generating services are identified, as are path routing errors within the network.
    • Feature Packed and Easy to Use

    Signal Wizard
    Signal Wizard is a unique test tool that has been specifically designed to meet the challenges associated with testing the new generation of SONET/SDH transmission systems - systems that combine grooming, switching and multiplexing in a single unit. With two simple key presses, Signal Wizard automatically discovers the line rate and STS/AU channel structure of a valid OC-n/STM-n signal, including any 'mix' of standard and concatenated channels. Signal Wizard will also automatically monitor the line signal and all STS/AU channels (up to 192) for errors, alarms and pointer activity. Channels carrying revenue-generating services are identified, as are path routing errors within the network. Further exploration down to VT/TU level is possible

    Ethernet Testing
    The J2127A version of the product can be configured as an 'Ethernet Only' product or as a simultaneous SONET/SDH, DSn/PDH, and Ethernet test set. Ethernet testing is carried out at both the physical layer & layer 2. The Ethernet test capability quickly and easily provides the three most fundamental measures of data-circuit performance: Data Throughput, Frame Loss and Latency. The test capability also features fully automated RFC 2544 tests. Click on the link below for more information.
    Ethernet Testing with the Transmission Test Set

    Enhanced Remote Control Software
    This application allows complete remote control of the transmission test set over LAN or dial-up modem connections. Configurations and measurement results can be transferred between a PC and up to 50 remote test sets.

    Ease of Use
    A front panel 'SmartTest'® key provides fast access to the transmission test sets' extensive measurement capabilities. With only a few key presses you can quickly access:
    SignalWizard
    AutoConfigure
    Optical power measurement
    Frequency measurement
    Troublescan
    Overhead monitor
    Pointer graph