• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
        3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.

        Explore Now
        Comprehensive design for advanced packages and 3DIC in any workflow
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Save up to 50% on an XR8 Oscilloscope

        Get faster digital validation for less with a trade-in.

        Learn More
        Pro XR8 Oscilloscope
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • Accessories
    • Adapters and Connectors
    • E6617A Multiport Adapter for EXT [Obsolete]

    E6617A Multiport Adapter for EXT

    Product Status:
    Obsolete
    Obsolete
    Technical Support
    Technical Support
    Calibration and Repair
    Calibration and Repair
    Request Service
    Prev
    Replacement Product
    No replacement found for this product.
    Contact Us
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    Parallel device test

    MPA extends EXT to eight fully calibrated RFIO interfaces and four GPS ports for parallel device testing. This configuration enables you to simultaneously verify your DUTs’ receivers and test your device’s GPS receiver without extra fixturing or device handling.

    Plug-and-Play EXT connectivity

    MPA and EXT are connected through a user friendly USB plug-and-play mechanism to offer trouble-free start-up and operation. EXT senses MPA connection and automatically modifies the user interface to enable the extra capabilities to be selected.

    Metrology grade precision and balancing

    EXT’s reliable hardware platform and industry proven measurement accuracy remain intact when you extend the EXT’s ports with MPA. Carefully designed and highly accurate active compensation via the MPA's onboard FPGA maintains measurement accuracy and required port-to-port balancing. EXT + MPA = trusted measurement results.

    Low integration overhead

    MPA is fully integrated into EXT’s sequence analyzer and other modes of operation. MPA connection to EXT allows you to select additional I/O ports (including parallel output ports) for your testing during sequenced operation. Previous coding done for EXT can be easily and quickly extended to incorporate MPA by adding port selection.

    Increase manufacturing throughput with lower cost of test

    The revolutionary E6617A Multiport Adapter (MPA) connects to EXT Wireless Communications Test Set to provide seamless extension of test plane to MPA front panel. The compact and cost-effective MPA adds simultaneous receiver testing, sequential transmitter testing and simultaneous GPS testing of up to eight single-antenna devices or four dual-antenna devices at a time which dramatically improves manufacturing throughput, reduces test equipment footprint and cost of test.