• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
        3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.

        Explore Now
        Comprehensive design for advanced packages and 3DIC in any workflow
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Save up to 50% on an XR8 Oscilloscope

        Get faster digital validation for less with a trade-in.

        Learn More
        Pro XR8 Oscilloscope
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • BERTs, Digitizers, and DAQs
    • E4859A Serial Cell Generator and Analyzer System (Discontinued--Support Information Only) [Obsolete]

    E4859A Serial Cell Generator and Analyzer System (Discontinued--Support Information Only)

    Product Status:
    Obsolete
    Obsolete
    Technical Support
    Technical Support
    Calibration and Repair
    Calibration and Repair
    Request Service
    Prev
    Replacement Product
    No replacement found for this product.
    Contact Us
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    • Error-performance analysis of burst-mode data
    • Up to 16 serial cell generators
    • Cells with mixed PRBS/user-defined pattern
    • Variable cell lengths and cell timing
    • Bit-rate 170 kb/s to 250 Mb/s (optional 660 Mb/s)
    • Auto-adjust cell transfer delay and threshold

    The Keysight E4859A Serial Cell Generator and Analyzer System is used in research and development to characterize the transmission performance of time division multiple access (TDMA) and other burst-mode transmitters and receivers used in digital communication systems. It provides error-performance analysis of all types of burst-mode data needed to make sure the devices will work in the network. TDMA technology is used for upstream transmission in local access networks, such as passive optical networks (PON), fiber to the curb (FTTC), and personal handy phone systems (PHS).

    - Generation of all Types of Burst-Mode Data

    Multiple E4854A dual serial cell generators can be set up to emulate burst-mode data in a network. Cell length, cell content and cell timing can be varied for each generator to allow characterization of the transmission performance under real network conditions, even for designs using proprietary cell formats.

    - Error Performance Analysis of Burst-Mode Data

    The E4853A serial cell analyzer measures the bit-error performance of burst-mode cells coming from one of the generators. Both the generator and analyzer are synchronized through auto-adjust.

    • Error-performance analysis of burst-mode data
    • Up to 16 serial cell generators
    • Cells with mixed PRBS/user-defined pattern
    • Variable cell lengths and cell timing
    • Bit-rate 170 kb/s to 250 Mb/s (optional 660 Mb/s)
    • Auto-adjust cell transfer delay and threshold