Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight NB6-class Pro benchtop DC power supplies include the B2960 Series.
The Keysight E36154ABVX consists of a Keysight E36154A DC power supply, a Keysight E36150ADVU Scope View and arbitrary waveform generation (AWG) capabilities, a Keysight E36150ATMU Automotive Standards Testing Capabilities with Enhanced Programming Speed, ISO Preset Library, Playback Simulation and E-Logging features, and Keysight PW9252A PathWave Advanced Power Control and Analysis Software. The E36154A includes single-output and auto-range capabilities, 30V, 80 A, 800 W, and LAN and USB interfaces.
Maximum current per output
80 A
Maximum power
800 W
Maximum voltage per output
30 V
Number of outputs
1
Adjustable slew rate
Data logger
Yes
LIST mode
Yes
Arbitrary waveform generation
Yes
4-wire remote sense
Yes
Up / down programming settling time
15 ms
Find out what's included and explore available upgrade options from Keysight.
The Keysight E36154ABVX consists of a Keysight E36154A DC power supply, a Keysight E36150ADVU Scope View and arbitrary waveform generation (AWG) capabilities, a Keysight E36150ATMU Automotive Standards Testing Capabilities with Enhanced Programming Speed, ISO Preset Library, Playback Simulation, and E-Logging features, and Keysight PW9252A PathWave Advanced Power Control and Analysis Software. The E36154A includes single-output and auto-range capabilities, 30V, 80 A, 800 W, and LAN and USB interfaces.
The AWG enables you to create and simulate complex waveforms with up to 512 setpoints with configurable dwell time. The arbitrary waveforms supported include sine, step, ramp, staircase, pulse, trapezoid, and exponential.
Scope View supports up to 10 us / 100 kHz sampling rate and 256K samples. These capabilities enable a precise analysis of dynamic transient behaviors, including pulses of current loading, peak demands, dropouts, rise times, and other DC transients and disturbances in your device under test.
Enhanced output programming speed up to 7.5x faster to support the fast voltage drops and rises that are required for some of the ISO tests.
ISO preset library includes up to seven waveforms, including the starting profile, reset behavior, motor regen, load dump, etc., that are derived from the ISO. The library allows users to load ISO waveforms without tedious manual output programming and, at the same time, provides them with the flexibility to easily navigate the waveform segments and modify settings with the intuitive embedded UI according to their test case.
The playback simulation feature allows the user to easily import and output complex waveforms with up to 10,000 constant-dwell setpoints. One step beyond just ensuring compliance with ISO, this feature allows you to capture actual power conditions in the real vehicle system where your DUT will operate, from an oscilloscope in CSV format, and then play them back repeatedly in the lab with your E36150 Series.
The E-logging feature enables fast sampling at up to 1 ms, with concurrent voltage and current trace measurements. The sampling rate and resolution of the measurement system for automotive ISO test applications must be adjusted to capture all maximum and minimum values (peaks or bottoms) and to detect interruptions and short circuits during ISO tests unambiguously. The E-logging feature supports this requirement by continuously sending critical measurement data to your PC via LAN or USB interface at a configurable interval (default every 0.1 second), ensuring timely live updates and precise data recording.
The PW9252A PathWave Advanced Power Control and Analysis Software allows you to control your instruments from your PC for advanced analysis and automation. If ordering from distributors, it is mandatory to add the preferred software license to the bundle
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.