DS2203A Inspector Analysis Premium extends the capabilities of Analysis Professional with advanced side-channel attacks, automation, pattern analysis, and enhanced signal processing for demanding security evaluations. Designed to investigate complex and highly protected cryptographic implementations, it supports techniques including higher-order attacks, deep learning-based analysis, advanced alignment, and automated workflows. DS2203A helps security experts analyze complex datasets more efficiently, uncover vulnerabilities that conventional methods may miss, and perform scalable, repeatable evaluations for advanced research, validation, and certification activities.

Highlights

DS2203A Inspector Analysis Premium delivers the most advanced analysis capabilities within the Inspector SCA portfolio, helping security teams investigate complex implementations, automate evaluation workflows, and uncover vulnerabilities beyond conventional analysis techniques.

Building on all capabilities included with DS2202A Inspector Analysis Professional, the Premium edition adds advanced cryptographic attacks, pattern detection, workflow automation, enhanced signal processing, and trace manipulation capabilities. These tools help experienced evaluators address increasingly sophisticated countermeasures and efficiently analyze complex or large-scale datasets.

  • Build on the complete Analysis Professional toolkit with additional capabilities for advanced security evaluations.
  • Perform advanced cryptographic attacks, including AES second-order, RSA high-order and neighbor correlation, ECC partial nonce, DES masked input, and collision attacks.
  • Apply deep learning-based analysis to investigate complex leakage patterns and advanced cryptographic implementations.
  • Detect and extract complex signal patterns with Pattern Match, Pattern Extract, Enhanced Pattern Detection, Multi-Advanced Pattern Detection, and Cross-Correlation capabilities.
  • Automate advanced evaluation workflows using workflow automation and configurable signal-processing pipelines.
  • Improve trace alignment and consistency with dynamic alignment, elastic alignment, round alignment, and Crystal-Clear Correction capabilities.
  • Analyze complex signal behavior using harmonics analysis and notch filtering.
  • Scale analysis across large datasets with advanced trace manipulation and augmentation capabilities.
  • Accelerate computationally intensive workflows using optimized processing capabilities for supported Keysight PXI-based environments.
  • Investigate highly protected implementations that may require techniques beyond conventional statistical and cryptographic analysis.
  • Increase repeatability across advanced evaluations by combining automation, analysis, and signal processing within a structured Inspector workflow.
  • Support high-assurance security validation, certification, and research with advanced analysis capabilities designed for demanding evaluation environments.

Extend the Capabilities of Your Product

Want help or have questions?