• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Learn More
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • All Instrument Software
    • Oscilloscope Software
    • D9110UDAA User Defined Application Software for Infiniium Oscilloscopes [Obsolete]

    D9110UDAA User Defined Application Software for Infiniium Oscilloscopes

    Product Status:
    Obsolete
    Obsolete
    Technical Support
    Technical Support
    Prev
    Replacement Product
    Image for D9010UDAA User Defined Application Software
    D9010UDAA User Defined Application Software
    View Product Details
    |
    Buy or Rent Options
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    Highlights

    Automation features

    • Automate any measurement that your DCA, Infiniium or InfiniiVision oscilloscope makes
    • Automate and customize your multi-lane interface testing with available switch matrix (Keysight U3020AS26 and BitifEye BIT-2100 Series) or custom switch matrix
    • Automate custom tests (with configuration variables and connection prompts)

    Compatibility features

    • Fully compatible with Infiniium’s EZJIT+, InfiniiSim, InfiniiScan, and User Defined Function options, and the MathWorks MATLAB
    • Compatible with almost all DCA, InfiniiVision and Infiniium oscilloscopes with proper firmware. See datasheet for details.
    • Download the UDA Development Environment, compatible with Windows ® XP or later, on the Software Trials and Licenses Tab

    Control features

    • Control any SCPI-Compliant test and measurement equipment
    • Control external instrument controllers (pattern generator, probe switch, temperature chamber, etc.)

    Extensibility features

    • Develop “Add-In” extensions that can be plugged into existing DCA, Infiniium and InfiniiVision compliance applications, including USB, PCIe ®, DDR, SATA, HDMI, MIPI, Ethernet and others.
    • Execute pre/post processing scripts (MATLAB, LabView, Python, C++, Visual Basic, etc.)
    • Operate device under test controllers (to transmit specific test pattern, change test mode, etc.)
    • Manage overall test plan for full validation and characterization of your designs

    User defined application (UDA) is a fully customizable automated test application for your DCA, Infiniium or InfiniiVision oscilloscope. It provides full automation, including the ability to control other test and measurement devices. The development environment is free to download today, so you can begin to create your own UDAs. Simply download the software, install it on your desktop or scope, and begin developing the automated test packages you need.

    User defined application provides a unique mix of flexibility (that compliance applications are unable to provide) and ease of use (that today’s other automation applications can’t match). The User defined application was created by the Infiniium team to be run with Keysight oscilloscopes. It has the look and feel of Infiniium’s world class compliance applications such as USB 3.0 and SATA 6G; only you control all the measurements of the application. The UDA is the only fully customizable automated environment made for an oscilloscope by an oscilloscope designer.

    With one license you can run as many UDAs and Add-Ins as you want on your DCA, Infiniium and InfniiVision oscilloscope. You have the flexibility of creating a wide variety of software packages, from a simple frequency measurement to the most advanced and accurate jitter testing.

    UDA adds a feature to automate and customize your multi-lane interface testing with available switch matrix (Keysight U3020AS26 and BitifEye BIT-2100 Series) or custom switch matrix. UDA switches the signal under test from a multi-lane interface so you do not have to be in front of the test setup to do this task manually. It also supports test plan feature, which literatively runs through the different permutations of your device setup and tracks the results. It makes testing of multi-lane signals more efficient and saves you time.

    Visual Basic and Windows are trademarks or registered trademarks of Microsoft Corporation in the United States and/or other countries.