Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight NU4-class mobile communication DC power sources include the 66300 Series power sources.
The Keysight 66309B dual output mobile communications dc source provides two outputs for testing both the main battery power and the battery.
Maximum current per output
3 A
Maximum power
45 W
Maximum voltage per output
15 V
Number of outputs
2
Digital voltmeter
No
Battery emulation
No
Find out what's included and explore available upgrade options from Keysight.
Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.
The Keysight Mobile Communications DC Source 663xx series offers several features ideal for testing wireless and battery powered devices. Excellent voltage transient response ensures maximum test-system throughput by minimizing device shutdowns due to significant voltage drops in the test wiring. Built-in advanced measurement system to accurately measure battery current drains when the device operates in different modes and a Keysight developed feature that enables cellular telephone manufacturers to detect permanently and intermittently open-sense wire connections.
The Keysight 66309B dual output mobile communications dc source provides two outputs for testing both the main battery power and the battery charger circuitry, allowing customers to test phones and chargers with the same equipment. This feature helps save on rack space (2 outputs in a ½ rack box) and eliminates the need for two separate power supplies.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.