• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
        3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.

        Explore Now
        Comprehensive design for advanced packages and 3DIC in any workflow
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Save up to 50% on an XR8 Oscilloscope

        Get faster digital validation for less with a trade-in.

        Learn More
        Pro XR8 Oscilloscope
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • 3852A Data Acquisition and Control System [Obsolete]

    3852A Data Acquisition and Control System

    Product Status:
    Obsolete
    Obsolete
    Technical Support
    Technical Support
    Calibration and Repair
    Calibration and Repair
    Request Service
    Prev
    Replacement Product
    DAQ970A Data Acquisition System
    View Product Details
    |
    Buy or Rent Options
    DAQ973A Data Acquisition System
    View Product Details
    |
    Buy or Rent Options
    34970A Data Acquisition / Data Logger Switch Unit
    View Product Details
    |
    Buy or Rent Options
    34972A LXI Data Acquisition / Data Logger Switch Unit
    View Product Details
    |
    Buy or Rent Options
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    You can easily configure a Keysight 3852A data acquisition and control system to meet your needs for measuring physical parameters. The 3852A is set up to handle many different transducer inputs including thermocouples, thermistors, RTDs, and strain gages, as well as being ready to measure dc volts, currents, resistances, pulse counts, frequencies, and more. The 3852A mainframe has eight (8) slots for plug-in function modules, and has provisions for extending the mainframe (the 3853A) for large systems requiring more plug-in cards.

    Choose from three digital voltmeters to meet your measurement needs. The voltmeters can be used in the mainframe or the extenders, and multiple voltmeters are allowed in each mainframe. With the 3852A you can choose from a complete set of input and output plug-in modules that provide a variety of measurement and output-controlling capabilities.

    The 3852A has built-in, 68000-based intelligence to increase the speed and effectiveness of the system and to collect, analyze, and respond to data. Control decisions are handled quickly using subroutines running within the mainframe (not having to communicate via GPIB to an external computer in every case). This intelligence can be used to return only the most significant data to the computer, increasing its efficiency with other tasks. The power of this front-end intelligence, in combination with an 9000 Series 300 computer and optional data acquisition software, adapts easily to testing your product or characterizing your processes. Or, if you prefer, you may configure your system to run with a PC as the host computer, possibly incorporating the Graphical Programming Language from Keysight VEE.

    You may also want to consider our new VXI solutions for Data Acquisition as well.

    • High Speed and Accurate Analog in One System
    • Versatile and Expandable
    • Built-in, 68000-based intelligence
    • Maximum channels/system differential: 1848
    • Maximum channels/system single-ended: 4620
    • Interfaces: IEEE-488
    • DCV (range): ± 300V
    • Maximum measurement speed (readings/second): 100,000
    • Best resolution (bits): 22
    • Best accuracy: 0.008 %
    • Resistance (maximum reading): 3 Mohm
    • ACV (range): ± 200V
    • Best resolution (bits): 22
    • Best accuracy: 0.5 %
    • Count (maximum frequency): 200kHz
    • Digital input: isolated
    • Maximum speed: 230kHz
    • Analog output DCV (range): ± 10V
    • Analog output DCI (range): ± 20mA
    • Maximum internal memory: 4Mbyte (option)
    • Backplane type: Proprietary backplane