Channel Studio GCM Tool

Software implementing high-fidelity geometry-based channel modeling for advanced wireless system validation.

prod_image
  • Technology

    All wireless

  • Use cases

    Industry-standard RF channel modeling

  • Frequency range

    3 MHz - 53 GHz

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

The F9860000A Channel Studio Geometric Channel Modeling (GCM) Tool provides flexible, high-fidelity stochastic channel modeling and enables the creation of virtual RF environments in which all transmitters and receivers are assigned physical locations and RF characteristics. The positions, speeds, and orientations of radios can be dynamically updated, allowing devices to move along predefined trajectories with configurable velocities and orientations. The tool supports the 3GPP spatial channel models specified in TR 38.901.

The GCM Tool offers an intuitive and efficient way to create dynamic test scenarios. With just a few mouse clicks, users can add or remove radios and define channel conditions and interactions between any combination of transmitters and receivers. The optional antenna array modeling capability enables the simulation of a wide range of real-world antenna systems, from simple dipole antennas to advanced Massive MIMO antenna arrays.

The tool supports both cabled and over-the-air (OTA) test scenarios, providing flexibility across a variety of development and validation workflows. In addition, the GCM Tool can generate geometry-based stochastic channel model datasets for AI / ML model training and on-target benchmarking of AI RAN and AI Device use cases.

Frequently Asked Questions