Data Acquisition System

Data Acquisition System with built-in 6 ½ digit DMM and autocalibration feature that compensates for internal drifts caused by time and temperature change. It comes with built-in USB, LAN and GPIB interface.

prod_image
  • Description

    Data Acquisition/ Switch Unit

  • Connectivity

    LAN, USB, GPIB

  • Maximum vertical resolution

    22 bits

  • Number of channels

    120

  • Form factor

    Bench

  • Maximum sample rate

    800 kSa/s

  • Maximum channel scan rate

    450

  • Maximum matrix cross points

    96

  • Maximum RF frequency

    2 GHz

  • Module slots

    3

  • Mux channels (2 wire)

    60

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • 3-slot mainframe with USB, LAN and GPIB interfaces
  • 6 1/2-digit (22-bit) internal DMM, scanning up to 450 channels per second with new solid-state multiplexer module
  • 10 switch and control plug-in modules to choose from
  • 24-bit sampling rate of 800 kSa/s with a new DAQM909A 4 channel digitizer module
  • Built-in signal conditioning measures thermocouples, RTDs and thermistors, AC/DC volts and current; resistance, frequency/period, diode test and capacitance
  • 100k readings of non-volatile memory holds data when power is removed
  • Hi/LO alarm limits on each channel, plus 4 TTL alarm outputs
  • A BenchVue software license (BV0006B) is now included with your instrument. BenchVue makes it simple to connect, control instruments, and automate test sequences

Get the next-generation data acquisition (DAQ) system with a 3-slot mainframe and your choice of 9 plug-in modules. Interface with the DAQ using Keysight BenchVue DAQ software, the intuitive graphical front panel with task oriented, self-guiding menus, or a web browser.

  • Advanced 6½ digit internal DMM with improved accuracy and faster measurement speed
  • Ability to measure very low current ranges (1 μA DC and 100 μA AC) and higher resistance range (1000 MΩ)
  • New auto-calibration that compensates for internal drifts caused by time and temperature changes
  • 3497XA compatible, program and configuration

PLUS

  • All modules have been updated to have improved switching speeds and accuracies
  • NEW DAQM900A solid state multiplexer with scan rate speed of up to 450 channels/sec
  • NEW DAQM909A 24-bit digitizer module providing 4 channels, simultaneous sampling, differential inputs, and sample rates up to 800 kSa/s

Keysight’s BenchVue DAQ Control and Analysis app is available for use with the DAQ970A, DAQ973A, 34970A, 34972A and 34980A. BenchVue gives you an intuitive interface for test configuration and real-time data display and analysis. Setup and make measurements quickly, export data or log and view real-time measurements with a variety of display types to interpret your data faster. BenchVue Software also supports many other Keysight instruments giving you a single interface for Keysight’s most popular instruments.