IXIA Metronome Timing System Extender for 942-0090

The IXIA Metronome Timing System Extender. Requires Metronome Timing System 942-0090. It includes 2 MTS to chassis 6' cables (942-0095). It is also compatible with the XGS-SD chassis, XGS-SDL chassis, XGS-HSL chassis, AresONE fixed chassis, and Novus ONE PLUS fixed chassis.

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Seamless integration with IxNetwork and IxExplorer
  • Scalable time distribution platform
  • Robust connection guidelines allowing for wide spread placement of chassis
  • Large-scale testing with synchronized timing
  • Support for industry-standard timing inputs
  • Flexible topologies that allow massive scale testing

Frequently Asked Questions