What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Logic and Protocol Analyzer Software (32-bit)
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2016-05-10 | 05.90.1110 | Version 5.90 of the Logic and Protocol Analyzer software is a 32-bit application and therefore it is supported for use with 32-bit as well as 64-bit operating systems, This setup file checks for the appropriate Microsoft .NET Framework. |
| Release Date | Version |
|---|---|
| 2016-05-10 | 05.90.1110 |
| Version Description |
|---|
| Version 5.90 of the Logic and Protocol Analyzer software is a 32-bit application and therefore it is supported for use with 32-bit as well as 64-bit operating systems, This setup file checks for the appropriate Microsoft .NET Framework. |
How to Download
Click the download button, select file and save.
How to Install
See Readme File
Licensing
- Does Not Require a License
Supporting Documentation
Add-On Software / Utilities
Installs on: PC / Instrument
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows® Server 2008
- Windows® Server 2003
- Windows® Server 2008 R2
- Windows 8.1
- Windows 10
Prerequisites
- Information Not Available
Supported Instruments
- 16850 Series portable logic analyzers, 16800 Series portable logic analyzers, 16900 Series modular logic analyzers, U4154A 4 Gb/s AXIe-based Logic Analyzer Module, U4301A analyzer module for PCIe 8 Gbps, U4421A protocol test module for MIPI D-PHY, U4998A HDMI 1.4 protocol/audio/video analyzer and generator, U4431A MIPI M-PHY Protocol Analyzer
How to Download
- Click the download button, select file and save.
How to Install
- Execute the file on the logic analyzer or host PC, and follow the on screen installation instructions.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows XP SP2
- Windows 2000
Prerequisites
- Information Not Available
Supported Instruments
- Windows 2000 based 1680 Series Portable and 1690 Series PC hosted Logic Analyzers
SHOW MORE