What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
16500B Operating System Software (Version 2.03)
These files contain the 2.03 OP SYS for the 16500B and are dated 09/18/94. (Note: These are DOS files. DO NOT use the lifutil to copy.)
All files on these 4 disks should be copied into the SYSTEM directory on the 16500B hard disk drive.
Note that a 16555D module in a 16500B requires OS version 3.10 or higher.
Note that a 16555A module in a 16500B requires different 16500B OS versions depending on the part number of the programmable device on the 16555A module:
- Programmable device part number 16555-80001 on a 16555A module in a 16500B requires OS version 2.xx.
- Programmable device part number 16555-80002 or higher on a 16555A module in a 16500B requires OS version 3.00 or higher.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 1994-09-18 | 2.03 | Older operating system software files for the 16500B logic analysis system required by some 16555A logic analyzer modules. |
| Release Date | Version |
|---|---|
| 1994-09-18 | 2.03 |
| Version Description |
|---|
| Older operating system software files for the 16500B logic analysis system required by some 16555A logic analyzer modules. |
How to Download
- See Above
How to Install
- See Documentation
Licensing
- Does Not Require a License
Installs on: Instrument
Prerequisites
- Information Not Available
Supported Instruments
- 16500B
No previous versions available
SHOW MORE