Listed below are the LabVIEW drivers with the latest release first.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2011-10-04 1.5 LabVIEW Version 1.5 for 34980A
Release Date Version
2011-10-04 1.5
Version Description
LabVIEW Version 1.5 for 34980A

How to Download

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 8
  • Windows 7
  • Windows XP

Prerequisites

  • See Readme File

Supported Instruments

  • Frame 34980A Module 34921A 34922A 34923A 34924A 34925A 34931A 34932A 34933A 34934A 34937A 34938A 34939A 34941A 34942A 34945A 34946A 34947A 34950A 34951A 34952A 34959A

How to Download

  • 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.

How to Install

  • See Documentation

Licensing

  • Does Not Require a License

Installs on: PC

Prerequisites

  • See Readme File

Supported Instruments

  • Frame 34980A Module 34921A 34922A 34923A 34924A 34925A 34931A 34932A 34933A 34934A 34937A 34938A 34939A 34941A 34942A 34945A 34946A 34947A 34950A 34951A 34952A 34959A

How to Download

  • 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.

How to Install

  • See Readme File

Licensing

  • Does Not Require a License

Installs on: PC

Prerequisites

  • See Readme File

Supported Instruments

  • Frame 34980A Module 34921A 34922A 34923A 34924A 34925A 34931A 34932A 34933A 34937A 34938A 34941A 34942A 34945A 34946A 34947A 34950A 34951A 34952A 34959A
SHOW MORE