What are you looking for?
E8742A-001 FMCW Radar Analysis Assistant
FMCW Radar Analysis Assistant utility helps user to apply mixer selection and conversion/cable loss.
External Mixer selection:
- M1971E
- N9029AV12
| Release Date | Version | Version Description |
|---|---|---|
| 2018-11-05 | 22.3 | FMCW Radar Assistant - version 22.3 |
| Release Date | Version |
|---|---|
| 2018-11-05 | 22.3 |
| Version Description |
|---|
| FMCW Radar Assistant - version 22.3 |
How to Download
Click the download button
How to Install
E8740A FMCW Radar Utility Software installation
The E8740A FMCW Radar Utility VSA runs on:- Windows 8 64-bit
- Windows 7 64-bit
- Windows 10 64-bit
You must be logged in to Windows with administrative privileges to install the software.
- Unzip FMCW_Radar_Assistant_2018.zip.
- Right-click FMCW_Radar_Assistant_2018.exe and select Run as administrator to launch the installer.
- Follow the instructions on the screen to complete the installation. Note that you must accept the terms of the license agreement to continue.
- Click Finish when the installation is completed.
Licensing
- Does Not Require a License
Installs on: PC / Instrument
Operating System
- Windows 7 64-bit
- Windows 8 64-bit
- Windows 10 64-bit
Prerequisites
Supported Instruments
- Infiniium MSOS804A Oscilloscope, MXG Analog Signal Generator N5183B, N9029AV12 VDI mixer, M1971E Mixer
How to Download
Click the download button
How to Install
E8740A FMCW Radar Utility Software installation
The E8740A FMCW Radar Utility VSA runs on:- Windows 8 64-bit
- Windows 7 64-bit
- Windows 10 64-bit
You must be logged in to Windows with administrative privileges to install the software.
- Unzip FMCW_Radar_Assistant_22.xx.zip.
- Right-click FMCW_Radar_Assistant_22.xx.exe and select Run as administrator to launch the installer.
- Follow the instructions on the screen to complete the installation. Note that you must accept the terms of the license agreement to continue.
- Click Finish when the installation is completed.
Licensing
- Does Not Require a License
Installs on: PC / Instrument
Operating System
- Windows 7 64-bit
- Windows 8 64-bit
- Windows 10 64-bit
Prerequisites
Supported Instruments
- Infiniium MSOS804A Oscilloscope, MXG Analog Signal Generator N5183B, N9029AV12 VDI mixer, M1971E Mixer
How to Download
Click the download button
How to Install
E8740A FMCW Radar Utility Software installation
The E8740A FMCW Radar Utility VSA runs on:- Windows 8 64-bit
- Windows 7 64-bit
- Windows 10 64-bit
You must be logged in to Windows with administrative privileges to install the software.
- Unzip FMCW_Radar_Assistant_22.xx.zip.
- Right-click FMCW_Radar_Assistant_22.xx.exe and select Run as administrator to launch the installer.
- Follow the instructions on the screen to complete the installation. Note that you must accept the terms of the license agreement to continue.
- Click Finish when the installation is completed.
Licensing
- Does Not Require a License
Installs on: PC / Instrument
Operating System
- Windows 7 64-bit
- Windows 8 64-bit
- Windows 10 64-bit
Prerequisites
Supported Instruments
- Infiniium MSOS804A Oscilloscope, MXG Analog Signal Generator N5183B, N9029AV12 VDI mixer, M1971E Mixer