Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
-
Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
-
Meters
-
Generators, Sources, and Power Supplies
-
Software
-
Wireless
-
Modular Instruments
-
Network Test and Security
-
Network Visibility
-
Services
-
Additional Products
- All Products, Software, Services
-
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
DisplayPort 1.2 Link Layer Testing and Validation
Accelerate the development of your DisplayPort devices by analyzing Main Link and Aux Channel transactions simultaneously
The FuturePlus FS4439 when used in conjunction with a Keysight 16900 or U4154 series logic analyzer allows you to test the two busses simultaneously saving you time and accelerating your product development
- DisplayPort 1.2 analysis probe used with Keysight logic analyzers such as the 16900 and U4154 series
- Probes and monitors main link and aux channel simultaneously
- Analyzes 1, 2, or 4 lane DisplayPort links versions 1.1a and 1.2 MST, SST and eDP1.3
- Acquires data up to 5.4 Gbps
- Probe manager software for set up and control
- Powerful protocol decode software decodes and displays Main link and Aux channel activity
- Choice of cable Repeater or flying lead adapters to connect to system
- Reduces test time and accelerates product development
- Request more information and Keysight’s partner, FuturePlus Systems, will contact you to discuss your requirements in more detail
Documents & Downloads
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility