What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
34401A Standard Shipped Components
A standard Keysight 34401A Digital Multimeter, 6.5 Digit ships with the following items:

- (1) 34401A Digital Multimeter, 6.5. Digit
- (1) Power Cord
- (1) Test Lead Kit
- (1) IntuiLink CD Software
- (1) Cable, RS-232, 9 Pin
Options you can order to be included:
- #0B0 - Remove Manual Set
- #908 - Rack Mount Kit (5063-1407)
- #PCUSB - 82357A USB/GPIB Interface for PC connection
- #AB0 - Traditional Chinese User´s Guide (34401-90407)
- #AB1 - Korean User's Guide (34401-90406)
- #AB2 - Simplified Chinese User´s Guide (34401-90408)
- #ABD - German User's Guide (34401-90401)
- #ABE - Spanish User's Guide (34401-90404)
- #ABF - French User's Guide (34401-90402)
- #ABJ - Japanese User's Guide (34401-90403)
- #ABZ - Italian User's Guide (34401-90405)
- #AKT - Russian User's Guide (34401-90428)
Other accessories you can order:
- Include a Cordura pouch that fits on top of the 34401A, use it to hold manuals and cables 34161A Accessory Pouch
- Program the 34401A using the USB port on your computer with Keysight's 82357A USB to GPIB converter
- Add a IEEE-488 interface to your PCI based computer 82350B PCI High-Performance GPIB Interface Card for Windows
- Add a IEEE-488 interface to your ISA based computer compatible with Windows 95/98/NT/2000 82341C ISA GPIB Interface Card for Windows
- Rackmount *and filler panel to mount a single 34401A on left or right side 34190A Rackmount Kit
- A heavy duty hard carrying (and shipping) case to protect your 34401A 34131A Transit Case
- Measure high currents, up to 30 A with the 34401A with the 34330A Current Shunt
- Add an array of clips and probes with the 34132A Deluxe Test Lead Set
- Precision probes feature anti-slip pogo tip 34133A Precision Test Leads
* To rackmount two 34401As side-by-side, order the lock-link kit (p/n 5061-9694) and flange kit (p/n 5063-9212)
Associated Products:
- 33220A, 20MHz Function / Arbitrary Waveform Generator - Create 14-types of waveforms including pulse from the front panel 33220A, 20MHz Function / Arbitrary Waveform Generator
- 53131A Frequency Counter, 10 digit - Make frequency measurements, time interval, and pulse measurements 53131A Universal Counter, 10 digit/sec, 500 ps
- 54622D 2+16 Channel, 100MHz Mixed Signal Oscilloscope - View analog and digital signals simultaneously 54622D 2+16 Channel, 100MHz Mixed Signal Oscilloscope
- Keysight T&M Programmers Toolkit - Connect and controlling instruments from Visual Studio .NET Keysight T&M Programmers Toolkit
- Keysight VEE Pro - Program instruments quickly with Keysight VEE graphical programming environment Keysight VEE Pro