What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
OML Frequency Extender Module Adapter Kits
OML frequency extender module adapter kits make for an easier connection to FieldFox units with N-Type and 3.5 mm ports. Frequency extender adaptors work with OML frequency extender model number M28H2ADC-K (24 to 40 GHz), or Keysight special handling part number N9910XM28-H2A, available for sale directly through Keysight.
| When ordering the OML frequency extender as Keysight model number N9910XM28-H2A, you can add the adapter kits shown below to the order as Keysight model numbers N9910M28-AK1, -AK2, -AK3, -AK4 and -AK5. | |
| Keysight model number | Description |
| N9910XM28-AK1 | Coaxial straight Male-N to Male-SMA, Qty 2 included, connects mixer directly to FieldFox with N-Type ports |
| N9910XM28-AK2 | Coaxial straight Female-SMA to Female-N, Qty 2 included, spacer for FieldFox units with 3.5 mm ports and used with N9910XM28-AK1 when GPS antenna is mounted vertically |
| N9910XM28-AK3 | Coaxial straight Male-SMA to Female-SMA, Qty 2 included, connects mixer directly to FieldFox with 3.5 mm ports |
| N9910XM28-AK4 | Female-SMA to Male-SMA, Right Angle, Qty 1, for connecting GPS antenna at right angle and used for GPS antenna attachment with N9910XM28-AK1 or N9910XM28-AK3 adapter kits |
| N9910XM28-AK5 | Waveguide horn antenna and mounting fixture |
| When ordering OML frequency extender adapter kits separately (not added to an order with Keysight model number N9910XM28-H2A), you can order the adapter kits shown above (N9910M28-AKx) as the Keysight part numbers shown below. | |
| Keysight part number | Description |
| 1250-1636 | Coaxial straight Male-N to Male-SMA, order Qty 2, connects mixer directly to FieldFox with N-Type ports |
| 1250-3968 | Coaxial straight Female-SMA to Female-N, order Qty 2, spacer for FieldFox units with 3.5 mm ports and used with (part number 1250-1636 adapter kit shown above) when GPS antenna is mounted vertically |
| 1250-3851 | Coaxial straight Male-SMA to Female-SMA, order Qty 2, connects mixer directly to FieldFox with 3.5 mm ports |
| N0000-33203 | Female-SMA to Male-SMA, Right Angle, Qty 1, for connecting GPS antenna at right angle and used for GPS antenna attachment with (part number 1250-1636 or 1250-3851 adapter kits shown above) |
| 0950-6352 | Antenna and mounting fixture, 0.75-inch square flange plastic, Qty 1 included, to be used with 0955-3591 below |
| 0955-3591 | Waveguide horn antenna, pyramidal Ka-band 26.5 to 40 GHz WR-28, Qty 1 included, also order 0950-6352 above for mounting fixture |