Catalogs
Introduction
Meet the Infiniium EXR-Series oscilloscopes
With eight models ranging in performance from 500 MHz to 6 GHz, four or eight channels, and dozens of hardware and software options, the Infiniium EXRSeries is powerful, easy to own, and intuitive to use.
Each model incorporates a 10-bit ADC with a sample rate of 16 GSa/s available on all channels simultaneously. With up to 16 bits of resolution, noise as low as 43 µV, and up to 9.0 bits system effective number of bits (ENOB), the EXRSeries ensures that you see the most accurate representation of your signal.
But we didn’t stop there
When designing a powerful oscilloscope, we wanted to make it easy to use. This is why with the EXR-Series, we made maximizing performance automatic and always on, requiring no guesswork from you. You don’t need special modes as you do with other oscilloscopes. We designed it to be more than an oscilloscope, offering seven-in-one instrument integration, including a counter, digital voltmeter, function generator, and frequency response analyzer.
Ease of use is also why we developed Fault Hunter — the world’s first application that enables you to automatically find signal anomalies and errors with a single click. It’s also why we developed Infiniium Offline, allowing you to free up the oscilloscope and analyze, measure, and document your waveforms from the comfort of your desk or home office.
This catalog will introduce you to all of these capabilities and much more, giving you the chance to see if an Infiniium EXR-Series oscilloscope is a good fit for your needs and applications.
Applications
While Infiniium EXR-Series oscilloscopes apply to various industries and applications because of their general-purpose capabilities, we used four key applications to help define these nextgeneration oscilloscopes.
Power integrity testing
Power integrity is a broad term used in the electronics industry. It refers to the analysis of power conversion and delivery from the source to the load in a system. Using the right set of tools to test power integrity is critical for ensuring the success of your new designs
The Infiniium EXR-Series oscilloscope includes applications and options designed to study power integrity. Here is a summary of the hardware, software, probes, and accessories you should consider for your EXR-Series oscilloscope when performing power integrity testing.
Switch-mode power testing
Conveniently sized switch-mode power supplies (SMPS) have surpassed linear power supplies in efficiency and functionality. The Infiniium EXR-Series oscilloscope’s power analysis software provides quick and easy automatic testing of inputs, outputs, efficiency, switching devices, and frequency response for your SMPS.
Here is a summary of the hardware, software, probes, and accessories you should consider for your Infiniium EXR-Series oscilloscope when performing power-related measurements.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.